目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ZCR - Racks
Elesa+Ganter
机械操作件
ZCR
ZCR
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/zcr/zcr/zcr.prj},{NB=Racks ZCR-0.5-250},{PARTNUMBER=552001},{DESCRIPTION=ZCR-0.5-250},{DIM01=0.5},{DIM02=251},{DIM03=251},{DIM04=8},{DIM05=8},{DIM06=99},{WEIGHT=19},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
L
[mm]
DIM03
L#
[mm]
DIM04
B
[mm]
DIM05
H
[mm]
DIM06
Fmax
[N]
WEIGHT
重量
[g]
Rack ZCR-0.5-250
552001
ZCR-0.5-250
0.5
251
251
8
8
99
19
Rack ZCR-1.0-150
552011
ZCR-1.0-150
1.0
166
156
15
15
372
49
Rack ZCR-1.0-250
552021
ZCR-1.0-250
1.0
265
256
15
15
372
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表