目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 806 B - Protective caps type B
Elesa+Ganter
机械操作件
GN 806
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn806/gn806_b.prj},{NB=Schutzkappe GN 806-15-B},{PARTNUMBER=GN 806-15-B},{D1=15},{D2=M6},{D2G=6.000},{D2K=4.773},{D3=8.5},{D4=11.5},{H1=10.0},{H2=14.0},{SW=12},{T1=2.0},{T2=6.0},{T3=7.0},{WEIGHT=0.00800},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
SW
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Protective cap GN 806-12-...
GN 806-12-B
12
M5
7.0
9.3
8.0
11.0
10
1.5
5.3
6.0
0.00400
82057000
YES
Protective cap GN 806-15-...
GN 806-15-B
15
M6
8.5
11.5
10.0
14.0
12
2.0
6.0
7.0
0.00800
82057000
YES
Protective cap GN 806-19-...
GN 806-19-B
19
M8
11.0
15.0
13.0
18.0
16
2.0
7.5
8.5
0.01630
82057000
YES
Protective cap GN 806-24-...
GN 806-24-B
24
M10
13.0
20.0
16.0
23.5
21
2.2
9.2
10.0
0.03700
82057000
YES
Protective cap GN 806-26-...
GN 806-26-B
26
M12
16.0
22.0
19.0
26.0
22
2.5
10.5
12.0
0.04500
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表