目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 1810 - C-Spanner
Elesa+Ganter
机械操作件
DIN 1810
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din1810/din_1810.prj},{NB=Hakenschluessel DIN 1810-A45-50},{PARTNUMBER=DIN 1810-A45-50},{DMIN=A45},{DMAX=50},{D=45},{L=206},{B=6},{WEIGHT=0.1610},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails},{X10=15.790},{X1=26.580},{X20=7.010},{X2=185.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
DMIN
min.
ⁿ/ₐ
DMAX
max.
[mm]
L
Length
[mm]
B
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
C-Spanner DIN 1810-A16-20
DIN 1810-A16-20
A16
20
110
3
0.0230
83089000
YES
C-Spanner DIN 1810-A25-28
DIN 1810-A25-28
A25
28
136
4
0.0460
83089000
YES
C-Spanner DIN 1810-A30-32
DIN 1810-A30-32
A30
32
136
4
0.0490
83089000
YES
C-Spanner DIN 1810-A34-36
DIN 1810-A34-36
A34
36
170
5
0.0920
83089000
YES
C-Spanner DIN 1810-A40-42
DIN 1810-A40-42
A40
42
170
5
0.1000
83089000
YES
C-Spanner DIN 1810-A45-50
DIN 1810-A45-50
A45
50
206
6
0.1610
83089000
YES
C-Spanner DIN 1810-A52-55
DIN 1810-A52-55
A52
55
206
6
0.1620
83089000
YES
C-Spanner DIN 1810-A58-62
DIN 1810-A58-62
A58
62
240
7
0.2580
83089000
YES
C-Spanner DIN 1810-A65-70
DIN 1810-A65-70
A65
70
240
7
0.2610
83089000
YES
C-Spanner DIN 1810-A68-75
DIN 1810-A68-75
A68
75
240
7
0.2569
83089000
YES
C-Spanner DIN 1810-A80-90
DIN 1810-A80-90
A80
90
280
8
0.4260
83089000
YES
C-Spanner DIN 1810-A95-10...
DIN 1810-A95-100
A95
100
280
8
0.3875
83089000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表