目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 36.1 - Foot plates without central fastening hole, Type A, without rubber underlay
Elesa+Ganter
水平调整件
GN 36.1
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn36_1/gn36_1_a.prj},{NB=Fußplatte GN 36.1-100-R20-A},{PARTNUMBER=GN 36.1-100-R20-A},{D1=100},{R=R20},{D2=25.5},{L1=17.5},{L2=4.6},{SB=110},{WEIGHT=0.45800},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
R
[mm]
D2
[mm]
L1
≈
[mm]
L2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot plate GN 36.1-80-R20...
GN 36.1-80-R20-A
80
R20
25.5
15.0
4.6
110
0.27500
84879090
YES
Foot plate GN 36.1-100-R2...
GN 36.1-100-R20-A
100
R20
25.5
17.5
4.6
110
0.45800
84879090
YES
Foot plate GN 36.1-125-R2...
GN 36.1-125-R25-A
125
R25
32.0
21.0
5.8
170
0.86000
84879090
YES
Foot plate GN 36.1-160-R3...
GN 36.1-160-R30-A
160
R30
38.5
27.0
7.0
250
1.76100
84879090
YES
Foot plate GN 36.1-200-R3...
GN 36.1-200-R35-A
200
R35
45.0
33.0
7.9
340
3.36700
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表