目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
水平调整件
GN 31
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn31/gn_31_asmtab.prj},{NB=Edelstahl-Stellfuss GN 31-80-M20-249-C4-W (0-0)},{PARTNUMBER=GN 31-80-M20-249-C4-W},{WINKEL=0},{D1=80},{D2=M20},{NDM=20},{FORM=C4},{FORMX='B1','B2','B3','B4','C3','C4'},{AUSF=W},{L1=-},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L11='75','100','125','150','200'},{LL='-'},{L2=-},{L21='100','125','150','200'},{L2X=0},{L3=249},{L31='149','174','199','249'},{L77=60},{TT=20},{SW77=27},{D33=30},{H1=18.0},{H2=5.0},{H33=-},{H44=33},{H55=30},{L44=56},{L55=56},{L6=0},{L6MAX=36},{S=3},{SW11=-},{SW22=15},{SW33=10},{SW44=13},{SW55=16},{SW66=24},{WEIGHT=0.94000},{CTN=73269098},{ROHS=YES},{PPATH=gn_31_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L2X
[mm]
L3
0/+4
[mm]
L7
0/+4
[mm]
T
[mm]
SW7
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
0/+4
[mm]
H4
0/+4
[mm]
H5
0/+4
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 31-50-M8-40-B1-S
50
M8
B1
S
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10600
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B1-S
50
M8
B1
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10900
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B1-S
50
M8
B1
S
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11200
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B1-SK
50
M8
B1
SK
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10800
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B1-SK
50
M8
B1
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11300
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B1-SK
50
M8
B1
SK
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-37-B1-X
50
M8
B1
X
-
-
0
-
37
8
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.11000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B2-S
50
M8
B2
S
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.09600
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B2-S
50
M8
B2
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B2-S
50
M8
B2
S
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B2-SK
50
M8
B2
SK
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B2-SK
50
M8
B2
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B2-SK
50
M8
B2
SK
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M8-37-B2-X
50
M8
B2
X
-
-
0
-
37
8
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.09800
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B1-S
50
M10
B1
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12100
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B1-S
50
M10
B1
S
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12500
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-80-B1-S
50
M10
B1
S
80
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.13600
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-100-B1-S
50
M10
B1
S
100
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.14500
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B1-SK
50
M10
B1
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12600
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B1-SK
50
M10
B1
SK
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.13200
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-80-B1-SK
50
M10
B1
SK
80
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.14200
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-100-B1-SK
50
M10
B1
SK
100
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.15400
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-40-B1-X
50
M10
B1
X
-
-
0
-
40
10
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.10700
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B2-S
50
M10
B2
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B2-S
50
M10
B2
S
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
19.06.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Ganter
19.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
Elesa+Ganter
21.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mount...
Elesa+Ganter
21.06.2024
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Elesa+Ganter
14.06.2024
GN 41 - Stainless Steel-Levelling feet without fixing lug
Elesa+Ganter
14.06.2024
GN 40 - Levelling feet without fixing lug
Elesa+Ganter
14.06.2024
GN 33 - Stainless Steel-Levelling feet with fixing lug rubber black
Elesa+Ganter
14.06.2024
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Ganter
19.06.2024
GN 42 - Levelling feet with fixing lug
Elesa+Ganter
14.06.2024
EBP. - Bridge handles
Elesa
26.09.2023
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
21.06.2024
GN 428 - Cabinet U-handles, Type A, Mounting from the back (threaded blind ...
Elesa+Ganter
21.06.2024
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表