目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 751.1 A - Fork joints, Type A, without pin
Elesa+Ganter
接头
GN 751.1
Powered by
CAD模型選擇
{elesa_ganter/joints/gn751_1/gn751_1_a.prj},{NB=Gabelgelenk GN 751.1-8-16-M8-A},{IDNR=},{PARTNUMBER=GN 751.1-8-16-M8-A},{FORM=A},{D1=8},{L1=16},{D2=M8},{A=16},{B=8},{D3=14},{L2=32},{L3=42},{L4=8.0},{SW=12},{SMB=3400},{MATERIAL=Stahl},{WEIGHT=0.0380},{CTN=73182900},{ROHS=YES},{VERS=5.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H9/h11
[mm]
L1
[mm]
D2
Clamping kits
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
SMB
Statische Belastbarkeit FA
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork joint GN 751.1-5-10-...
GN 751.1-5-10-M5-A
5
10
M5
10
5
9
20
26
4.0
7
800
0.0090
73182900
YES
Fork joint GN 751.1-5-20-...
GN 751.1-5-20-M5-A
5
20
M5
10
5
9
30
36
4.0
7
800
0.0120
73182900
YES
Fork joint GN 751.1-6-12-...
GN 751.1-6-12-M6-A
6
12
M6
12
6
10
24
31
5.5
9
2400
0.0150
73182900
YES
Fork joint GN 751.1-6-24-...
GN 751.1-6-24-M6-A
6
24
M6
12
6
10
36
43
5.5
9
2400
0.0220
73182900
YES
Fork joint GN 751.1-8-16-...
GN 751.1-8-16-M8-A
8
16
M8
16
8
14
32
42
8.0
12
3400
0.0380
73182900
YES
Fork joint GN 751.1-8-32-...
GN 751.1-8-32-M8-A
8
32
M8
16
8
14
48
58
8.0
12
3400
0.0530
73182900
YES
Fork joint GN 751.1-10-20...
GN 751.1-10-20-M10-A
10
20
M10
20
10
18
40
52
11.5
16
6000
0.0740
73182900
YES
Fork joint GN 751.1-10-40...
GN 751.1-10-40-M10-A
10
40
M10
20
10
18
60
72
11.5
16
6000
0.1020
73182900
YES
Fork joint GN 751.1-12-24...
GN 751.1-12-24-M12-A
12
24
M12
24
12
20
48
62
14.0
18
14000
0.1220
73182900
YES
Fork joint GN 751.1-12-48...
GN 751.1-12-48-M12-A
12
48
M12
24
12
20
72
86
14.0
18
14000
0.1740
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表