目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.8 - Ball joints, Type W, Steel-PTFE / Steel, self lubricated
Elesa+Ganter
接头
GN 648.8
GN 648.8 W
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_8/gn648_8_w/gn_648_8_w_asmtab.prj},{NB=Gelenklager GN 648.8-14-28-W},{PARTNUMBER=GN 648.8-14-28-W},{D1=14},{D2=28},{B1=19},{B2=13.50},{WX=16},{PPATH=gn_648_8_w_asmtpl.prj},{WEIGHT=0.0700},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
h6
[mm]
B1
-0.2
[mm]
B2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint GN 648.8-5-13-...
GN 648.8-5-13-W
5
13
8
6.00
0.0087
84833038
YES
Ball joint GN 648.8-6-16-...
GN 648.8-6-16-W
6
16
9
6.75
0.0120
84833038
YES
Ball joint GN 648.8-8-19-...
GN 648.8-8-19-W
8
19
12
9.00
0.0170
84833038
YES
Ball joint GN 648.8-10-22...
GN 648.8-10-22-W
10
22
14
10.50
0.0300
84833038
YES
Ball joint GN 648.8-12-26...
GN 648.8-12-26-W
12
26
16
12.00
0.0400
84833038
YES
Ball joint GN 648.8-14-28...
GN 648.8-14-28-W
14
28
19
13.50
0.0700
84833038
YES
Ball joint GN 648.8-16-32...
GN 648.8-16-32-W
16
32
21
15.00
0.0770
84833038
YES
Ball joint GN 648.8-18-35...
GN 648.8-18-35-W
18
35
23
16.50
0.1000
84833038
YES
Ball joint GN 648.8-20-40...
GN 648.8-20-40-W
20
40
25
18.00
0.1400
84833038
YES
Ball joint GN 648.8-22-42...
GN 648.8-22-42-W
22
42
28
20.00
0.2540
84833038
YES
Ball joint GN 648.8-25-47...
GN 648.8-25-47-W
25
47
31
22.00
0.2300
84833038
YES
Ball joint GN 648.8-30-55...
GN 648.8-30-55-W
30
55
37
25.00
0.3621
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.9 - Stainless Steel-Ball joints, Type WK, Stainless Steel-PTFE / Sta...
Elesa+Ganter
21.06.2024
EAMG - 反向轴承
Festo
22.08.2023
GN 150 - Split hubs
Ganter
19.06.2024
4513, 4513-Black - Joining Plates - 8 Hole Double Wide Transition Inside Co...
80/20
09.11.2023
B6_ _ _ - 深沟滚珠轴承 -开放型
Misumi
30.06.2021
4121, 4308, 4121-Black, 4308-Black - Joining Plates - 6 Hole Right Inside C...
80/20
09.11.2023
ABGEB, ABGE - 背面组合型向心轴承 法兰型
Misumi
03.06.2021
LHIRKW, LHISKW, LHICKW - 带法兰直线轴承-紧凑型-嵌入式法兰型
Misumi
30.06.2021
Joining Plate AP-S - Joining Plate AP-S
Sikla
27.06.2024
RJUM-05 - Pillow Block, mm
igus
12.09.2022
WJ200UMT - Housing bearing
igus
09.09.2022
xirodur® B180 Polymer Ball Bearings - Radial deep-groove ball bearings with...
igus
20.07.2021
RJUM-06 - Standard Pillow Block, mm
igus
12.09.2022
B6000Z,B6200Z,B6300Z,B6001Z,B6201Z,B6301Z,B6002Z,B6202Z,B6302Z,B6003Z,B6203...
Misumi
31.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表