您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 617 - Stainless Steel Indexing plungers without rest position, Type G, without lock nut, with threaded rod
Elesa+Ganter
分度及定位元件
GN 617 NI
GN 617 G
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn617_n/gn617n_g/gn617n_g_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 617-6-G-NI (deactivated)},{PARTNUMBER=GN 617-6-G-NI},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{D4=M6},{E=16.2},{L1=54.5},{L2=6},{L3=20},{L4=6},{L5=17},{L6=10},{L7=8.0},{SW=14},{FEDERDRUCK=9},{FEDERDRUCK2=24},{D2G=12.000},{D4G=6.000},{P=1.500},{PPATH=gn617n_g_asmtpl.prj},{WEIGHT=0.0230},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
E
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
L6
[mm]
L7
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Indexing ...
GN 617-5-G-NI
5
M10x1
M5
13.8
5
17
5
15
6
4.5
12
7
17
0.0136
73181900
YES
Stainless Steel Indexing ...
GN 617-6-G-NI
6
M12x1,5
M6
16.2
6
20
6
17
10
8.0
14
9
24
0.0230
73181900
YES
Stainless Steel Indexing ...
GN 617-8-G-NI
8
M16x1,5
M8
21.9
8
26
8
23
12
10.0
19
11
30
0.0530
73181900
YES
Stainless Steel Indexing ...
GN 617-10-G-NI
10
M20x1,5
M8
25.4
10
33
10
30
12
12.0
22
19
45
0.0980
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表