目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 617 - Indexing plungers, type A, without lock nut, with plastic knob
Elesa+Ganter
分度及定位元件
GN 617
GN 617 A
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn617/gn617_a/gn617_a_asmtab.prj},{NB=Rastbolzen GN 617-6-A (deactivated)},{PARTNUMBER=GN 617-6-A},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{E=16.2},{L1=54.5},{L2=6},{L3=20},{L4=6},{L5=17},{L6=10},{L7=8.0},{SW=14},{FEDERDRUCK=9},{FEDERDRUCK2=24},{D2G=12.000},{P=1.500},{D2K=10.160},{R=21.00},{T=1.60},{Z=7.00},{ZZ=7.00},{ZZZ=14.40},{PPATH=gn617_a_asmtpl.prj},{WEIGHT=0.0325},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 617-5...
GN 617-5-A
5
M10x1
21
13.8
45.0
5
17
5
15
12
7
17
0.0170
73181900
YES
Indexing plunger GN 617-6...
GN 617-6-A
6
M12x1,5
25
16.2
54.5
6
20
6
17
14
9
24
0.0325
73181900
YES
Indexing plunger GN 617-8...
GN 617-8-A
8
M16x1,5
31
21.9
69.0
8
26
8
23
19
11
30
0.0700
73181900
YES
Indexing plunger GN 617-1...
GN 617-10-A
10
M20x1,5
31
25.4
80.0
10
33
10
30
22
19
45
0.1150
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表