目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 614 - Spring plungers, Type KD, Plastic Housing and Ball
Elesa+Ganter
分度及定位元件
GN 614
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn614/gn614_kd.prj},{NB=Federnde Druckstueck GN 614-6-KD (deactivated)},{PARTNUMBER=GN 614-6-KD},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=5.0},{D3=6.5},{L1=7.0},{L2=1.0},{W=1.6},{FEDERDRUCK1=6.2},{FEDERDRUCK2=12.6},{VER=4},{L3X=1.000},{A=153.430},{LL1=0.500},{R1=1.000},{R2=0.500},{KR=2.500},{LL=6.500},{RR=3.800},{WEIGHT=0.0003},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+0,1
[mm]
D2
[mm]
D3
[mm]
L1
≈
[mm]
L2
≈
[mm]
W
Compression
[mm]
FEDERDRUCK1
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring plunger GN 614-4-K...
GN 614-4-KD
4
3.0
4.6
5.0
1.0
0.8
3.0
6.5
0.0002
39269097
YES
Spring plunger GN 614-5-K...
GN 614-5-KD
5
4.0
5.6
6.0
1.0
1.0
6.0
9.4
0.0002
39269097
YES
Spring plunger GN 614-6-K...
GN 614-6-KD
6
5.0
6.5
7.0
1.0
1.6
6.2
12.6
0.0003
39269097
YES
Spring plunger GN 614-8-K...
GN 614-8-KD
8
6.5
8.5
9.0
1.0
1.9
10.0
20.4
0.0005
39269097
YES
Spring plunger GN 614-10-...
GN 614-10-KD
10
8.0
11.0
13.5
1.5
2.4
11.9
22.3
0.0010
39269097
YES
Spring plunger GN 614-12-...
GN 614-12-KD
12
10.0
13.0
16.0
1.5
3.3
14.0
25.0
0.0020
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表