目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 810.11 - Knee lever modules, Form F, Clamping arm with bushing
Elesa+Ganter
铰接夹
GN 810.11
GN 810.11 F
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn910_1/gn910_1_f/gn_910_1_f_asmtab.prj},{NB=Schnellspanner GN 810.11-440-F (closed)},{PARTNUMBER=GN 810.11-440-F},{GROESSE=440},{POS=0},{FH=4400},{A=34},{B1=54},{B2=20},{B4=10},{D1=M10},{D2=8.5},{D3=10.5},{H1=235},{H2=69.5},{H3=24},{H4=45},{L1=129.5},{L2=66},{L3=66},{M1=30},{M2=10},{M3=12},{R1=107},{R2=107},{S=10},{FORM=F},{MODELLO=LLF02},{AA=129,5},{B=235},{C=59,5},{D=64},{E=42,5},{F=54},{G=20},{H=30},{I=10},{L=-},{M=24},{N=10},{O=-},{P=M10},{Q=8,5},{FH1=-},{FH2=-},{GR=1200},{VER=2},{DPOINT=64.000},{PPATH=gn_910_1_f_asmtpl.prj},{WEIGHT=1.2000},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{L1X=129.500},{H1X=235.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force at r2
[N]
B1
[mm]
B2
[mm]
B4
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knee lever modul GN 810.1...
GN 810.11-220-F
220
2800
36
13
6
M6
6.5
6.5
152
45.5
16
86
46
20
8
8
72
6
0.3250
82057000
YES
Knee lever modul GN 810.1...
GN 810.11-440-F
440
4400
54
20
10
M10
8.5
10.5
235
69.5
24
129.5
66
30
10
12
107
10
1.2000
82057000
YES
Knee lever modul GN 810.1...
GN 810.11-850-F
850
8500
75
24
12
M12
10.5
12.5
301
88
30
161
72
55
10
10
133
12
2.2000
82057000
YES
Knee lever modul GN 810.1...
GN 810.11-1540-F
1540
15400
90
32
16
M16
12.5
16.5
344
106
35
203
92.5
65
17.5
12.5
167
16
4.5000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表