目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 437.3 - Hinges, Zinc die casting, Type L2, Spring-loaded return, closing, medium spring force
Elesa+Ganter
铰链及连接件
GN 437.3
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn437_3/gn437_3_l2_asmtab.prj},{NB=Scharnier GN 437.3-ZD-60-60-L2-SW (0)},{PARTNUMBER=GN 437.3-ZD-60-60-L2-SW},{L1=60},{L2=60},{ROT=0},{D=8.3},{H1=18.5},{H2=7.5},{H3=9.5},{L3=20},{M1=36},{M2=36},{MR=1},{MAT=SW},{WEIGHT=0.1500},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn437_3_l2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
MR
max. return torque MR ± 10%
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 437.3-ZD-60-60-L...
GN 437.3-ZD-60-60-L2-SW
60
60
8.3
18.5
7.5
9.5
20
36
36
1
0.1500
83021000
YES
Hinge GN 437.3-ZD-60-60-L...
GN 437.3-ZD-60-60-L2-SR
60
60
8.3
18.5
7.5
9.5
20
36
36
1
0.1500
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表