目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 128.2 - Hinges for welding
Elesa+Ganter
铰链及连接件
GN 128.2
GN 128.2 NI
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn128_2/gn128_2_ni/gn128_2_asmtab.prj},{NB=Scharnier GN 128.2-100-NI (0-architecture-350)},{PARTNUMBER=GN 128.2-100-NI},{LODDEST=architecture},{LODLEVEL=350},{L=100},{D1=16},{D2=10},{S1=20.0},{S2=3},{W=0},{WX=0° bis 360°},{WERKSTOFFVIS=Edelstahl (NI)},{FORMX='NI','Edelstahl (NI)','A4','Edelstahl (A4)'},{PPATH=../gn128_2_asmtpl.prj},{WEIGHT=0.1500},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
[mm]
D2
Pin
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 128.2-60-NI
GN 128.2-60-NI
60
10
6
12.0
2
0.0360
83021000
YES
Hinge GN 128.2-80-NI
GN 128.2-80-NI
80
13
8
15.5
2
0.0860
83021000
YES
Hinge GN 128.2-80-A4
GN 128.2-80-A4
80
13
8
15.5
2
0.0860
83021000
YES
Hinge GN 128.2-100-NI
GN 128.2-100-NI
100
16
10
20.0
3
0.1500
83021000
YES
Hinge GN 128.2-100-A4
GN 128.2-100-A4
100
16
10
20.0
3
0.1500
83021000
YES
Hinge GN 128.2-120-NI
GN 128.2-120-NI
120
16
11
20.0
3
0.1900
83021000
YES
Hinge GN 128.2-120-A4
GN 128.2-120-A4
120
16
11
20.0
3
0.1900
83021000
YES
Hinge GN 128.2-150-NI
GN 128.2-150-NI
150
20
13
25.5
3
0.3940
83021000
YES
Hinge GN 128.2-180-NI
GN 128.2-180-NI
180
20
14
25.5
3
0.4000
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表