目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 319 - Ball knobs, Type E, with threaded bush
Elesa+Ganter
固定及旋转手柄
DIN 319
DIN 319 KU KN MS
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/din319/din319_ku_kn_ms/din319_e_ms.prj},{NB=Kugelknopf DIN 319-KU-25-M6-E-MS},{PARTNUMBER=DIN 319-KU-25-M6-E-MS},{D1=25},{D3=M6},{D4=15},{H=22.5},{T2=9.0},{VERS=5},{X=1},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0145},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
~
[mm]
H
[mm]
T2
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball knob DIN 319-KU-16-M...
DIN 319-KU-16-M4-E-MS
16
M4
8
15.0
6.0
0.0040
39269097
YES
Ball knob DIN 319-KU-20-M...
DIN 319-KU-20-M5-E-MS
20
M5
12
18.0
7.5
0.0086
39269097
YES
Ball knob DIN 319-KU-25-M...
DIN 319-KU-25-M6-E-MS
25
M6
15
22.5
9.0
0.0145
39269097
YES
Ball knob DIN 319-KU-32-M...
DIN 319-KU-32-M8-E-MS
32
M8
18
29.0
12.0
0.0300
39269097
YES
Ball knob DIN 319-KU-40-M...
DIN 319-KU-40-M10-E-MS
40
M10
22
37.0
15.0
0.0500
39269097
YES
Ball knob DIN 319-KU-50-M...
DIN 319-KU-50-M12-E-MS
50
M12
27
46.0
18.0
0.1060
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表