目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2279 - Bull´s eye levels, Type B with mounting thread
Elesa+Ganter
控制元件
GN 2279
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn2279/gn_2279_b.prj},{NB=Dosenlibelle GN 2279-ALN-30-K-30-B},{PARTNUMBER=GN 2279-ALN-30-K-30-B},{WERK=ALN},{D1=30},{D2=21},{D3=M6},{NDM=6},{H1=15.0},{H2=15.0},{H3=7.5},{WEIGHT=0.0140},{CTN=90319000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERK
Material / Finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
H2
[mm]
H3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bull´s eye level GN 2279-...
GN 2279-ALN-14-K-30-B
ALN
14
10
M4
7.7
5.0
0.0020
90319000
YES
Bull´s eye level GN 2279-...
GN 2279-ALN-20-K-30-B
ALN
20
14
M5
13.0
6.0
0.0040
90319000
YES
Bull´s eye level GN 2279-...
GN 2279-ALN-30-K-30-B
ALN
30
21
M6
15.0
7.5
0.0140
90319000
YES
Bull´s eye level GN 2279-...
GN 2279-ALS-14-K-30-B
ALS
14
10
M4
7.7
5.0
0.0020
90319000
YES
Bull´s eye level GN 2279-...
GN 2279-ALS-20-K-30-B
ALS
20
14
M5
13.0
6.0
0.0040
90319000
YES
Bull´s eye level GN 2279-...
GN 2279-ALS-30-K-30-B
ALS
30
21
M6
15.0
7.5
0.0140
90319000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表