目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 164 - Scale ring without friction ring, matt chrome plated, with scale
Elesa+Ganter
控制元件
GN 164
GN 164 MT
GN 164 B MCRS
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn164/gn164_b/gn164_a_mcrs/gn164_a_mcrs.prj},{NB=Skalenring GN 164-40-B16-MCRS},{PARTNUMBER=GN 164-40-B16-MCRS},{D1=40},{D2=B16},{D2X=16.000},{D3=41.3},{D4=16},{D5=12.5},{A=4.0},{B=3.0},{WK=23.0},{WEIGHT=0.1720},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+/-0.02
[mm]
D2
Bore H7
ⁿ/ₐ
D3
[mm]
D4
-0.02/-0.05
[mm]
D5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scale ring GN 164-30-B12-...
GN 164-30-B12-MCRS
30
B12
31.7
12
10.5
0.0980
84879059
YES
Scale ring GN 164-30-B14-...
GN 164-30-B14-MCRS
30
B14
31.7
14
10.5
0.0900
84879059
YES
Scale ring GN 164-40-B14-...
GN 164-40-B14-MCRS
40
B14
41.3
14
12.5
0.1800
84879059
YES
Scale ring GN 164-40-B16-...
GN 164-40-B16-MCRS
40
B16
41.3
16
12.5
0.1720
84879059
YES
Scale ring GN 164-50-B16-...
GN 164-50-B16-MCRS
50
B16
51.8
16
14.5
0.2920
84879059
YES
Scale ring GN 164-50-B18-...
GN 164-50-B18-MCRS
50
B18
51.8
18
14.5
0.2810
84879059
YES
Scale ring GN 164-60-B18-...
GN 164-60-B18-MCRS
60
B18
61.4
18
16.5
0.4220
84879059
YES
Scale ring GN 164-60-B20-...
GN 164-60-B20-MCRS
60
B20
61.4
20
16.5
0.4130
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表