目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 307 - Adjustable hand levers, Zinc die casting, with washer
Elesa+Ganter
紧定手柄
GN 307
GN 307 S
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn307/gn307_s/gn307_s.prj},{NB=Verstellbare Klemmhebel GN 307-45-M6-40-SR},{PARTNUMBER=GN 307-45-M6-40-SR},{L1=45},{D1=M6},{D1X=6},{L2=40},{AUSF=silber (strukturmatt)},{D2=15},{D3=10.0},{D4=13.0},{H1=24.5},{H2=4.0},{H3=34},{H4=3.5},{S=3.0},{WEIGHT=0.0445},{CTN=84879090},{ROHS=YES},{INFOEG=Product details},{AA=3.270},{LL=1.500},{T=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
AUSF
Specification
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 307-30-M5-12-SW
30
M5
12
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-OS
30
M5
12
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-RS
30
M5
12
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-12-SR
30
M5
12
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0298
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-SW
30
M5
16
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-OS
30
M5
16
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-RS
30
M5
16
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-16-SR
30
M5
16
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0303
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-SW
30
M5
20
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-OS
30
M5
20
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-RS
30
M5
20
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-20-SR
30
M5
20
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0308
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-SW
30
M5
25
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-OS
30
M5
25
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-RS
30
M5
25
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-25-SR
30
M5
25
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0314
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-SW
30
M5
32
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-OS
30
M5
32
black (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-RS
30
M5
32
red (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-30-M5-32-SR
30
M5
32
silver (textured finish)
13
10.0
13.0
24.5
4.0
31
3.5
2.5
0.0322
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-SW
45
M6
16
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-OS
45
M6
16
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-RS
45
M6
16
red (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-16-SR
45
M6
16
silver (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0404
84879090
YES
Adjustable hand lever GN ...
GN 307-45-M6-20-SW
45
M6
20
black (textured finish)
15
10.0
13.0
24.5
4.0
34
3.5
3.0
0.0411
84879090
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表