目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERZ-SST-SAN - 可调节手柄
Elesa+Ganter
紧定手柄
ERZ-SST-SAN
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erz_sst_san/erz_sst_san.prj},{NB=Adjustable handles ERZ.63 SST-M6-SAN-C16},{PARTNUMBER=153432-C16},{DESCRIPTION=ERZ.63 SST-M6-SAN-C16},{DIM01=63},{DIM02=M6},{DIM03=72.5},{DIM04=19},{DIM05=38.5},{DIM06=42.0},{DIM07=10},{DIM08=31},{DIM09=3.5},{DIM10=30},{DIM11=13.5},{DIM12=13.5},{DIM13=24},{WEIGHT=33},{NDM=6.000},{COLOR=1.00,1.00,1.00,0.00},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
可调节手柄 ERZ.63 SST-M6-SAN-C...
153432-C1
ERZ.63 SST-M6-SAN-C1
63
M6
72.5
19
38.5
42.0
10
31
3.5
30
13.5
13.5
24
33
可调节手柄 ERZ.63 SST-M6-SAN-C...
153432-C16
ERZ.63 SST-M6-SAN-C16
63
M6
72.5
19
38.5
42.0
10
31
3.5
30
13.5
13.5
24
33
可调节手柄 ERZ.78 SST-M8-SAN-C...
153434-C1
ERZ.78 SST-M8-SAN-C1
78
M8
89.5
23
45.0
50.5
14
36
3.5
35
16.0
16.0
26
61
可调节手柄 ERZ.78 SST-M8-SAN-C...
153434-C16
ERZ.78 SST-M8-SAN-C16
78
M8
89.5
23
45.0
50.5
14
36
3.5
35
16.0
16.0
26
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表