目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ERM-SST - Adjustable handles
Elesa+Ganter
紧定手柄
ERM.
ERM.SST
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/erm_combi/erm_sst/erm_sst.prj},{NB=Adjustable handles ERM.63 SST-A-M8-C17},{PARTNUMBER=241015-C17},{DESCRIPTION=ERM.63 SST-A-M8-C17},{DIM01=63},{DIM02=73.5},{DIM03=18.0},{DIM04=38},{DIM05=41},{DIM06=31.0},{DIM07=3.5},{DIM08=27.0},{DIM09=13.5},{DIM10=13.5},{DIM11=M8},{DIM12=10},{DIM13=24},{WEIGHT=34},{NDM=8.000},{KDM=6.647},{R=0.306},{G=0.522},{B=0.255},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
R
[mm]
DIM02
l
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
l1
[mm]
DIM11
d
ⁿ/ₐ
DIM12
h
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable handles ERM.44...
241002-C2
ERM.44 SST-A-M4-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
241002-C6
ERM.44 SST-A-M4-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
241002-C8
ERM.44 SST-A-M4-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
241002-C9
ERM.44 SST-A-M4-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
241002-C17
ERM.44 SST-A-M4-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M4
8
18
16
Adjustable handles ERM.44...
241003-C2
ERM.44 SST-A-M5-C2
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
15
Adjustable handles ERM.44...
241003-C6
ERM.44 SST-A-M5-C6
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
15
Adjustable handles ERM.44...
241003-C8
ERM.44 SST-A-M5-C8
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
15
Adjustable handles ERM.44...
241003-C9
ERM.44 SST-A-M5-C9
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
15
Adjustable handles ERM.44...
241003-C17
ERM.44 SST-A-M5-C17
44
52.0
14.5
30
33
24.5
3.5
20.5
10.0
11.0
M5
8
18
15
Adjustable handles ERM.63...
241014-C2
ERM.63 SST-A-M6-C2
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
241014-C6
ERM.63 SST-A-M6-C6
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
241014-C8
ERM.63 SST-A-M6-C8
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
241014-C9
ERM.63 SST-A-M6-C9
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
241014-C17
ERM.63 SST-A-M6-C17
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M6
10
24
36
Adjustable handles ERM.63...
241015-C2
ERM.63 SST-A-M8-C2
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
241015-C6
ERM.63 SST-A-M8-C6
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
241015-C8
ERM.63 SST-A-M8-C8
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
241015-C9
ERM.63 SST-A-M8-C9
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.63...
241015-C17
ERM.63 SST-A-M8-C17
63
73.5
18.0
38
41
31.0
3.5
27.0
13.5
13.5
M8
10
24
34
Adjustable handles ERM.78...
241025-C2
ERM.78 SST-A-M8-C2
78
90.5
21.5
46
50
36.0
3.5
34.5
16.0
16.0
M8
14
26
61
Adjustable handles ERM.78...
241025-C6
ERM.78 SST-A-M8-C6
78
90.5
21.5
46
50
36.0
3.5
34.5
16.0
16.0
M8
14
26
61
Adjustable handles ERM.78...
241025-C8
ERM.78 SST-A-M8-C8
78
90.5
21.5
46
50
36.0
3.5
34.5
16.0
16.0
M8
14
26
61
Adjustable handles ERM.78...
241025-C9
ERM.78 SST-A-M8-C9
78
90.5
21.5
46
50
36.0
3.5
34.5
16.0
16.0
M8
14
26
61
Adjustable handles ERM.78...
241025-C17
ERM.78 SST-A-M8-C17
78
90.5
21.5
46
50
36.0
3.5
34.5
16.0
16.0
M8
14
26
61
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表