目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VTT-SST - Three-lobe handwheel
Elesa+Ganter
紧固旋钮
VTT.
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vtt/vtt_sst.prj},{NB=Three-lobe handwheel VTT.32-SST-M8},{PARTNUMBER=167227},{DESCRIPTION=VTT.32-SST-M8},{DIM01=32},{DIM02=M8},{D=8.000},{DIM03=23},{DIM04=14.0},{DIM05=11.5},{DIM06=13},{WEIGHT=15},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
重量
[g]
Three-lobe handwheel VTT....
167115
VTT.25-SST-M4
25
M4
20
12.0
10.0
10
6
Three-lobe handwheel VTT....
167116
VTT.25-SST-M5
25
M5
20
12.0
10.0
10
9
Three-lobe handwheel VTT....
167117
VTT.25-SST-M6
25
M6
20
12.0
10.0
10
6
Three-lobe handwheel VTT....
167225
VTT.32-SST-M5
32
M5
23
14.0
11.5
10
15
Three-lobe handwheel VTT....
167226
VTT.32-SST-M6
32
M6
23
14.0
11.5
10
19
Three-lobe handwheel VTT....
167227
VTT.32-SST-M8
32
M8
23
14.0
11.5
13
15
Three-lobe handwheel VTT....
167345
VTT.40-SST-M6
40
M6
27
16.0
13.5
13
24
Three-lobe handwheel VTT....
167346
VTT.40-SST-M8
40
M8
27
16.0
13.5
13
24
Three-lobe handwheel VTT....
167475
VTT.50-SST-M8
50
M8
30
19.0
15.0
17
37
Three-lobe handwheel VTT....
167476
VTT.50-SST-M10
50
M10
30
19.0
15.0
17
37
Three-lobe handwheel VTT....
167511
VTT.60-SST-M10
60
M10
34
22.5
18.0
17
57
Three-lobe handwheel VTT....
167512
VTT.60-SST-M12
60
M12
34
22.5
18.0
20
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表