目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 5435 - Stainless Steel-Star knobs Hygienic Design
Elesa+Ganter
紧固旋钮
GN 5435
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn5435/gn5435.prj},{NB=Edelstahl-Sterngriff GN 5435-50-M10-PL-E},{PARTNUMBER=GN 5435-50-M10-PL-E},{D1=50},{D2=M10},{NDM=10},{X=5.25},{Y=23},{D3=21},{D4=21.8},{H1=34.0},{H2=17},{T=18},{SEALING=EPDM},{WEIGHT=0.1360},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
SEALING
Sealing
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Star knob...
GN 5435-40-M6-MT-E
40
M6
18
18.8
30.5
15
12
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M6-PL-E
40
M6
18
18.8
30.5
15
12
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M8-MT-E
40
M8
18
18.8
30.5
15
15
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M8-PL-E
40
M8
18
18.8
30.5
15
15
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M8-MT-E
50
M8
21
21.8
34.0
17
15
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M8-PL-E
50
M8
21
21.8
34.0
17
15
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M10-MT-E
50
M10
21
21.8
34.0
17
18
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M10-PL-E
50
M10
21
21.8
34.0
17
18
EPDM
0.1360
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M6-MT-H
40
M6
18
18.8
30.5
15
12
H-NBR
0.1357
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M6-PL-H
40
M6
18
18.8
30.5
15
12
H-NBR
0.1357
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M8-MT-H
40
M8
18
18.8
30.5
15
15
H-NBR
0.1321
83024900
YES
Stainless Steel-Star knob...
GN 5435-40-M8-PL-H
40
M8
18
18.8
30.5
15
15
H-NBR
0.1321
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M8-MT-H
50
M8
21
21.8
34.0
17
15
H-NBR
0.2306
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M8-PL-H
50
M8
21
21.8
34.0
17
15
H-NBR
0.2306
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M10-MT-H
50
M10
21
21.8
34.0
17
18
H-NBR
0.2260
83024900
YES
Stainless Steel-Star knob...
GN 5435-50-M10-PL-H
50
M10
21
21.8
34.0
17
18
H-NBR
0.2260
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表