目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 467 - Stainless Steel-Flat knurled nuts
Elesa+Ganter
紧固旋钮
DIN 467 NI
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din467_ni/din467_ni.prj},{NB=EDELSTAHL-Raendelmutter DIN 467-M5-NI},{PARTNUMBER=DIN 467-M5-NI},{D1=M5},{D1Z=5},{D2=20},{D3=10},{H=5},{K=4.0},{WEIGHT=0.0090},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Flat knur...
DIN 467-M3-NI
M3
12
6
3
2.5
0.0020
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M4-NI
M4
16
8
4
3.5
0.0048
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M5-NI
M5
20
10
5
4.0
0.0090
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M6-NI
M6
24
12
6
5.0
0.0165
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M8-NI
M8
30
16
8
6.0
0.0300
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M10-NI
M10
36
20
10
8.0
0.0600
73181639
YES
Stainless Steel-Flat knur...
DIN 467-M12-NI
M12
40
22
12
10.0
0.0920
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表