目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERM.p - Adjustable handles
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERM. (inch sizes)
ERM-p (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/erm_combi/erm_p/erm_p.prj},{NB=Adjustable handles ERM.63-3/8-16-126-C6},{CODE=90240277-C6},{DESCRIPTION=ERM.63-3/8-16-126-C6},{DIM01=2.48},{DIM02=3/8-16},{DIM03=2.89},{DIM04=0.71},{DIM05=1.50},{DIM06=1.61},{DIM07=1.22},{DIM08=0.14},{DIM09=1.06},{DIM10=0.53},{DIM11=1.26},{DIM12=0.53},{DIM13=24},{WEIGHT=0.10},{NDM=0.3750},{KDM=0.255},{COLOR=0.66,0.12,0.12,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
D
[Inch]
DIM05
H
[Inch]
DIM06
H1
[Inch]
DIM07
h1
[Inch]
DIM08
h2
[Inch]
DIM09
h3
[Inch]
DIM10
d1
[Inch]
DIM11
l
[Inch]
DIM12
l1
[Inch]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Adjustable handles ERM.44...
90240133-C2
ERM.44-10-32-047-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.47
0.43
18
0.04
Adjustable handles ERM.44...
90240133-C6
ERM.44-10-32-047-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.47
0.43
18
0.04
Adjustable handles ERM.44...
90240133-C8
ERM.44-10-32-047-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.47
0.43
18
0.04
Adjustable handles ERM.44...
90240133-C9
ERM.44-10-32-047-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.47
0.43
18
0.04
Adjustable handles ERM.44...
90240135-C2
ERM.44-10-32-063-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.04
Adjustable handles ERM.44...
90240135-C6
ERM.44-10-32-063-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.04
Adjustable handles ERM.44...
90240135-C8
ERM.44-10-32-063-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.04
Adjustable handles ERM.44...
90240135-C9
ERM.44-10-32-063-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.63
0.43
18
0.04
Adjustable handles ERM.44...
90240137-C2
ERM.44-10-32-079-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.04
Adjustable handles ERM.44...
90240137-C6
ERM.44-10-32-079-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.04
Adjustable handles ERM.44...
90240137-C8
ERM.44-10-32-079-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.04
Adjustable handles ERM.44...
90240137-C9
ERM.44-10-32-079-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.79
0.43
18
0.04
Adjustable handles ERM.44...
90240139-C2
ERM.44-10-32-098-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.04
Adjustable handles ERM.44...
90240139-C6
ERM.44-10-32-098-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.04
Adjustable handles ERM.44...
90240139-C8
ERM.44-10-32-098-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.04
Adjustable handles ERM.44...
90240139-C9
ERM.44-10-32-098-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.98
0.43
18
0.04
Adjustable handles ERM.44...
90240141-C2
ERM.44-10-32-126-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.05
Adjustable handles ERM.44...
90240141-C6
ERM.44-10-32-126-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.05
Adjustable handles ERM.44...
90240141-C8
ERM.44-10-32-126-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.05
Adjustable handles ERM.44...
90240141-C9
ERM.44-10-32-126-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.26
0.43
18
0.05
Adjustable handles ERM.44...
90240143-C2
ERM.44-10-32-157-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.05
Adjustable handles ERM.44...
90240143-C6
ERM.44-10-32-157-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.05
Adjustable handles ERM.44...
90240143-C8
ERM.44-10-32-157-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.05
Adjustable handles ERM.44...
90240143-C9
ERM.44-10-32-157-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
1.57
0.43
18
0.05
Adjustable handles ERM.44...
90240153-C2
ERM.44-1/4-20-047-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.96
0.14
0.81
0.39
0.47
0.43
18
0.04
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表