目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERM. - Adjustable handles
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERM. (inch sizes)
ERM. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/03/1_adjustable_handles/erm_combi/erm/erm.prj},{NB=Adjustable handles ERM.63-5/16-18-C9},{CODE=90240015-C9},{DESCRIPTION=ERM.63-5/16-18-C9},{DIM01=2.48},{DIM02=5/16-18},{DIM03=2.89},{DIM04=0.71},{DIM05=1.50},{DIM06=1.61},{DIM07=0.39},{DIM08=1.22},{DIM09=0.14},{DIM10=1.06},{DIM11=0.53},{DIM12=0.53},{DIM13=24},{WEIGHT=0.08},{NDM=0.315},{KDM=0.262},{COLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[Inch]
DIM02
d
ⁿ/ₐ
DIM03
L
[Inch]
DIM04
D
[Inch]
DIM05
H
[Inch]
DIM06
H1
[Inch]
DIM07
h
[Inch]
DIM08
h1
[Inch]
DIM09
h2
[Inch]
DIM10
h3
[Inch]
DIM11
d1
[Inch]
DIM12
l1
[Inch]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Adjustable handles ERM.44...
90240003-C2
ERM.44-10-32-C2
1.73
10-32
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240003-C6
ERM.44-10-32-C6
1.73
10-32
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240003-C8
ERM.44-10-32-C8
1.73
10-32
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240003-C9
ERM.44-10-32-C9
1.73
10-32
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240004-C2
ERM.44-1/4-20-C2
1.73
1/4-20
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240004-C6
ERM.44-1/4-20-C6
1.73
1/4-20
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240004-C8
ERM.44-1/4-20-C8
1.73
1/4-20
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.44...
90240004-C9
ERM.44-1/4-20-C9
1.73
1/4-20
2.05
0.57
1.18
1.30
0.31
0.96
0.14
0.81
0.39
0.43
18
0.04
Adjustable handles ERM.63...
90240014-C2
ERM.63-1/4-20-C2
2.48
1/4-20
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.09
Adjustable handles ERM.63...
90240014-C6
ERM.63-1/4-20-C6
2.48
1/4-20
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.09
Adjustable handles ERM.63...
90240014-C8
ERM.63-1/4-20-C8
2.48
1/4-20
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.09
Adjustable handles ERM.63...
90240014-C9
ERM.63-1/4-20-C9
2.48
1/4-20
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.09
Adjustable handles ERM.63...
90240015-C2
ERM.63-5/16-18-C2
2.48
5/16-18
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.08
Adjustable handles ERM.63...
90240015-C6
ERM.63-5/16-18-C6
2.48
5/16-18
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.08
Adjustable handles ERM.63...
90240015-C8
ERM.63-5/16-18-C8
2.48
5/16-18
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.08
Adjustable handles ERM.63...
90240015-C9
ERM.63-5/16-18-C9
2.48
5/16-18
2.89
0.71
1.50
1.61
0.39
1.22
0.14
1.06
0.53
0.53
24
0.08
Adjustable handles ERM.78...
90240025-C2
ERM.78-5/16-18-C2
3.07
5/16-18
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.15
Adjustable handles ERM.78...
90240025-C6
ERM.78-5/16-18-C6
3.07
5/16-18
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.15
Adjustable handles ERM.78...
90240025-C8
ERM.78-5/16-18-C8
3.07
5/16-18
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.15
Adjustable handles ERM.78...
90240025-C9
ERM.78-5/16-18-C9
3.07
5/16-18
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.15
Adjustable handles ERM.78...
90240026-C2
ERM.78-3/8-16-C2
3.07
3/8-16
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.13
Adjustable handles ERM.78...
90240026-C6
ERM.78-3/8-16-C6
3.07
3/8-16
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.13
Adjustable handles ERM.78...
90240026-C8
ERM.78-3/8-16-C8
3.07
3/8-16
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.13
Adjustable handles ERM.78...
90240026-C9
ERM.78-3/8-16-C9
3.07
3/8-16
3.56
0.85
1.81
1.97
0.55
1.42
0.14
1.36
0.63
0.63
26
0.13
Adjustable handles ERM.95...
90240036-C2
ERM.95-3/8-16-C2
3.74
3/8-16
4.29
0.98
2.20
2.40
0.67
1.69
0.20
1.65
0.77
0.71
28
0.23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表