目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VCT - Lobe knobs with coloured centre cap
Elesa
INCH CATALOGUE
Clamping knobs
Lobe knobs
VCT. (inch sizes)
VCT. (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/02/1_lobe_knobs/vct_combi/vct/vct.prj},{NB=Lobe knobs with coloured centre cap VCT.50 B-3/8-C3},{CODE=969952-C3},{DESCRIPTION=VCT.50 B-3/8-C3},{DIM01=1.97},{DIM02=0.375},{DIM03=-},{DIM04=1.26},{DIM05=0.75},{DIM06=0.63},{DIM07=0.55},{DIM08=0.63},{DIM09=0.28},{DIM10=10-32},{DIM11=-},{WEIGHT=0.09},{DIM12=Brass},{ZZ=1},{DA=0.1900},{DB=0.1560},{D2=0.630},{D=0.375},{H=0.630},{H2=0.280},{R=0.749},{G=0.749},{B=0.749},{R1=0.894},{G1=0.643},{B1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[Inch]
DIM02
d
[Inch]
DIM03
d 2B
[Inch]
DIM04
L
[Inch]
DIM05
d1
[Inch]
DIM06
d2
[Inch]
DIM07
l2
[Inch]
DIM08
h
[Inch]
DIM09
h2
[Inch]
DIM10
f
ⁿ/ₐ
DIM11
Max limit Tightening torque
[Nm]
WEIGHT
Weight
[lbs]
Lobe knobs with coloured ...
969801-C9
VCT.25 B-10-24-C9
0.98
-
10-24
0.75
0.51
-
0.31
0.39
-
-
5
0.02
Lobe knobs with coloured ...
969801-C17
VCT.25 B-10-24-C17
0.98
-
10-24
0.75
0.51
-
0.31
0.39
-
-
5
0.02
Lobe knobs with coloured ...
969803-C9
VCT.25 B-10-32-C9
0.98
-
10-32
0.75
0.51
-
0.31
0.39
-
-
7
0.01
Lobe knobs with coloured ...
969803-C17
VCT.25 B-10-32-C17
0.98
-
10-32
0.75
0.51
-
0.31
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969805-C9
VCT.25 B-1/4-20-C9
0.98
-
1/4-20
0.75
0.51
-
0.31
0.39
-
-
9
0.03
Lobe knobs with coloured ...
969805-C17
VCT.25 B-1/4-20-C17
0.98
-
1/4-20
0.75
0.51
-
0.31
0.39
-
-
9
0.03
Lobe knobs with coloured ...
969841-C9
VCT.32 B-1/4-C9
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C17
VCT.32 B-1/4-C17
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C2
VCT.32 B-1/4-C2
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C3
VCT.32 B-1/4-C3
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C4
VCT.32 B-1/4-C4
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C5
VCT.32 B-1/4-C5
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969841-C6
VCT.32 B-1/4-C6
1.26
0.250
-
0.91
0.59
0.47
0.39
0.47
0.2
10-32
-
0.03
Lobe knobs with coloured ...
969843-C9
VCT.32 B-10-32-C9
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.03
Lobe knobs with coloured ...
969843-C17
VCT.32 B-10-32-C17
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969843-C2
VCT.32 B-10-32-C2
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969843-C3
VCT.32 B-10-32-C3
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969843-C4
VCT.32 B-10-32-C4
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969843-C5
VCT.32 B-10-32-C5
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969843-C6
VCT.32 B-10-32-C6
1.26
-
10-32
0.91
0.59
-
0.39
0.39
-
-
7
0.02
Lobe knobs with coloured ...
969844-C9
VCT.32 B-1/4-20-C9
1.26
-
1/4-20
0.91
0.59
-
0.39
0.47
-
-
9
0.02
Lobe knobs with coloured ...
969844-C17
VCT.32 B-1/4-20-C17
1.26
-
1/4-20
0.91
0.59
-
0.39
0.47
-
-
9
0.02
Lobe knobs with coloured ...
969844-C2
VCT.32 B-1/4-20-C2
1.26
-
1/4-20
0.91
0.59
-
0.39
0.47
-
-
9
0.02
Lobe knobs with coloured ...
969844-C3
VCT.32 B-1/4-20-C3
1.26
-
1/4-20
0.91
0.59
-
0.39
0.47
-
-
9
0.02
Lobe knobs with coloured ...
969844-C4
VCT.32 B-1/4-20-C4
1.26
-
1/4-20
0.91
0.59
-
0.39
0.47
-
-
9
0.02
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表