目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
STE - Square tube expander connectors
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
STE
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/ste/ste_asmtab.prj},{NB=Square tube expander connectors STE.25x1.5-M10},{CODE=430225},{DESCRIPTION=STE.25x1.5-M10},{DIM01=22.0},{DIM02=42},{DIM03=10},{DIM04=30},{DIM05=17},{DIM06=25},{DIM07=22.0},{DIM08=1.5},{WEIGHT=12},{HX=8.000},{DX=10.500},{VER=0.000},{PPATH=ste_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
h
[mm]
DIM03
h1
[mm]
DIM04
h2
[mm]
DIM05
s
[mm]
DIM06
Tube external diameter
[mm]
DIM07
Tube internal diameter
[mm]
DIM08
Tube thickness
[mm]
WEIGHT
Weight
[g]
Square tube expander conn...
430201
STE.20x1.0-M6
18.0
42
12
32
10
20
18.0
1.0
9
Square tube expander conn...
430203
STE.20x1.0-M8
18.0
43
10
30
13
20
18.0
1.0
9
Square tube expander conn...
430205
STE.20x1.5-M6
17.0
42
12
32
10
20
17.0
1.5
10
Square tube expander conn...
430207
STE.20x1.5-M8
17.0
42
10
30
13
20
17.0
1.5
8
Square tube expander conn...
430209
STE.20x2.0-M8
16.0
43
10
30
13
20
16.0
2.0
6
Square tube expander conn...
430215
STE.22x1.5-M6
19.0
41
12
32
10
22
19.0
1.5
12
Square tube expander conn...
430217
STE.22x1.5-M8
19.0
42
10
30
13
22
19.0
1.5
10
Square tube expander conn...
430223
STE.25x1.5-M8
22.0
42
10
30
13
25
22.0
1.5
13
Square tube expander conn...
430225
STE.25x1.5-M10
22.0
42
10
30
17
25
22.0
1.5
12
Square tube expander conn...
430227
STE.25x2.0-M8
21.0
43
10
30
13
25
21.0
2.0
12
Square tube expander conn...
430233
STE.30x1.5-M10
27.0
42
10
30
17
30
27.0
1.5
22
Square tube expander conn...
430235
STE.30x2.0-M8
26.0
41
10
30
13
30
26.0
2.0
20
Square tube expander conn...
430237
STE.30x2.0-M10
26.0
41
10
30
17
30
26.0
2.0
20
Square tube expander conn...
430241
STE.35x2.0-M10
31.0
42
10
30
17
35
31.0
2.0
27
Square tube expander conn...
430251
STE.40x1.2-M10
37.6
40
10
30
17
40
37.6
1.2
41
Square tube expander conn...
430253
STE.40x1.2-M12
37.6
40
8
28
19
40
37.6
1.2
39
Square tube expander conn...
430255
STE.40x2.0-M10
36.0
42
10
30
17
40
36.0
2.0
36
Square tube expander conn...
430257
STE.40x3.0-M8
34.0
42
11
30
13
40
34.0
3.0
35
Square tube expander conn...
430259
STE.40x3.0-M10
34.0
41
10
30
17
40
34.0
3.0
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表