目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
STC R-M - Square tube connectors
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
STC
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/stc/stc_r_m.prj},{NB=Square tube connectors STC.30-3A-4W-R-M10-C9},{CODE=430148},{DESCRIPTION=STC.30-3A-4W-R-M10-C9},{VER=3A4W},{DIM01=30},{DIM02=26},{DIM03=77},{DIM04=47},{DIM05=M10x30},{DL=30},{DIM06=30},{DIM07=26},{DIM08=2.0},{DIM09=4000},{WEIGHT=204},{COL=0.38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
d
ⁿ/ₐ
DIM06
External
[mm]
DIM07
Internal
[mm]
DIM08
Thickness
[mm]
WEIGHT
Weight
[g]
Square tube connectors ST...
430096
STC.25-3A-3W-R-M10-C9
25
22
77
52
M10x25
25
22
1.5
136
Square tube connectors ST...
430098
STC.25-3A-4W-R-M10-C9
25
22
77
52
M10x25
25
22
1.5
174
Square tube connectors ST...
430146
STC.30-3A-3W-R-M10-C9
30
26
77
47
M10x30
30
26
2.0
158
Square tube connectors ST...
430148
STC.30-3A-4W-R-M10-C9
30
26
77
47
M10x30
30
26
2.0
204
Square tube connectors ST...
430097
STC.25-3A-3W-R-M10-C33
25
22
77
52
M10x25
25
46
1.5
136
Square tube connectors ST...
430099
STC.25-3A-4W-R-M10-C33
25
22
77
52
M10x25
25
56
1.5
174
Square tube connectors ST...
430147
STC.30-3A-3W-R-M10-C33
30
26
77
47
M10x30
30
68
2.0
158
Square tube connectors ST...
430149
STC.30-3A-4W-R-M10-C33
30
26
77
47
M10x30
30
86
2.0
204
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表