目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDL.Q - Square end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDL.Q
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/ndl_q/ndl_q_asmtab.prj},{NB=Square end-caps NDL.Q-35x1.5-2-M8},{CODE=430585},{DESCRIPTION=NDL.Q-35x1.5-2-M8},{DIM01=35},{DIM02=M8},{DIM03=34},{DIM04=35},{DIM05=32-31},{DIM06=1.5-2},{DIM07=3000},{WEIGHT=26},{DIM033=5},{DIM03X=5},{NDM=8},{NDM2=8.4},{E=14.380},{M=6.5},{S=13},{X=32.0},{Y=31},{PPATH=ndl_q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
Tube external diameter
[mm]
DIM05
Tube internal diameter min-max
[mm]
DIM06
Tube thickness min-max
[mm]
DIM07
Max. static load*
[N]
WEIGHT
Weight
[g]
Square end-caps NDL.Q-20x...
430551
NDL.Q-20x1.5-2-M6
20
M6
34
20
17-16
1.5-2
3000
10
Square end-caps NDL.Q-20x...
430553
NDL.Q-20x1.5-2-M8
20
M8
34
20
17-16
1.5-2
3000
11
Square end-caps NDL.Q-20x...
430555
NDL.Q-20x1.5-2-M10
20
M10
33
20
17-16
1.5-2
3000
16
Square end-caps NDL.Q-20x...
430557
NDL.Q-20x2-M8
20
M8
34
20
16
2
3000
11
Square end-caps NDL.Q-25x...
430561
NDL.Q-25x1-1.5-M8
25
M8
34
25
23-22
1-1.5
3000
17
Square end-caps NDL.Q-25x...
430563
NDL.Q-25x1.5-M10
25
M10
33
25
22
1.5
3000
21
Square end-caps NDL.Q-25x...
430565
NDL.Q-25x2-M8
25
M8
34
25
21
2
3000
16
Square end-caps NDL.Q-25x...
430567
NDL.Q-25x2-M10
25
M10
34
25
21
2
3000
20
Square end-caps NDL.Q-30x...
430571
NDL.Q-30x1.5-2-M8
30
M8
34
30
27-26
1.5-2
3000
20
Square end-caps NDL.Q-30x...
430573
NDL.Q-30x1.5-2-M10
30
M10
34
30
27-26
1.5-2
3000
24
Square end-caps NDL.Q-30x...
430575
NDL.Q-30x2.5-M10
30
M10
33
30
25
2.5
3000
24
Square end-caps NDL.Q-35x...
430581
NDL.Q-35x1-2-M10
35
M10
34
35
33-31
1-2
3000
30
Square end-caps NDL.Q-35x...
430583
NDL.Q-35x1.5-M12
35
M12
34
35
32
1.5
3000
37
Square end-caps NDL.Q-35x...
430585
NDL.Q-35x1.5-2-M8
35
M8
34
35
32-31
1.5-2
3000
26
Square end-caps NDL.Q-35x...
430587
NDL.Q-35x1.5-2-M12
35
M12
34
35
32-31
1.5-2
3000
36
Square end-caps NDL.Q-40x...
430591
NDL.Q-40x1.5-2-M8
40
M8
33
40
37-36
1.5-2
3000
38
Square end-caps NDL.Q-40x...
430593
NDL.Q-40x1.2-1.5-M10
40
M10
33
40
37.6-37
1.2-1.5
3000
42
Square end-caps NDL.Q-40x...
430595
NDL.Q-40x1.5-2-M10
40
M10
33
40
37-36
1.5-2
3000
41
Square end-caps NDL.Q-40x...
430597
NDL.Q-40x1.5-2-M12
40
M12
33
40
37-36
1.5-2
3000
44
Square end-caps NDL.Q-40x...
430599
NDL.Q-40x1.5-2-M16
40
M16
33
40
37-36
1.5-2
3000
55
Square end-caps NDL.Q-40x...
430601
NDL.Q-40x2-M8
40
M8
34
40
36
2
3000
26
Square end-caps NDL.Q-40x...
430603
NDL.Q-40x3-M10
40
M10
33
40
34
3
3000
41
Square end-caps NDL.Q-50x...
430611
NDL.Q-50x1.5-M10
50
M10
34
50
47
1.5
3000
42
Square end-caps NDL.Q-50x...
430613
NDL.Q-50x2-M8
50
M8
34
50
46
2
3000
37
Square end-caps NDL.Q-50x...
430615
NDL.Q-50x2-M10
50
M10
32
50
46
2
3000
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表