目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ND.Q - Square end caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
ND.Q
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/nd_q/nd_q.prj},{NB=Square end caps ND.Q-40x2-M12},{CODE=319264},{DESCRIPTION=ND.Q-40x2-M12},{DIM01=40},{DIM02=M12},{DIM03=20},{DIM04=43},{DIM05=8},{DIM06=36.5},{DIM07=40},{DIM08=36},{DIM09=2.0},{DIM10=18000},{WEIGHT=80},{ND=12.000},{KDI=10.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
l
[mm]
DIM07
Tube external diameter
[mm]
DIM08
Tube internal diameter
[mm]
DIM09
Tube thickness
[mm]
DIM10
Max. static load
[N]
WEIGHT
Weight
[g]
Square end caps ND.Q-30x1...
319102
ND.Q-30x1.5-M8
30
M8
15
33
6
27.5
30
27
1.5
17000
57
Square end caps ND.Q-30x1...
319103
ND.Q-30x1.5-M10
30
M10
20
33
6
27.5
30
27
1.5
17000
56
Square end caps ND.Q-30x1...
319104
ND.Q-30x1.5-M12
30
M12
20
33
6
27.5
30
27
1.5
17000
51
Square end caps ND.Q-30x1...
319106
ND.Q-30x1.5-M16
30
M16
20
33
6
27.5
30
27
1.5
17000
38
Square end caps ND.Q-40x2...
319262
ND.Q-40x2-M8
30
M8
15
33
6
27.5
30
36
1.5
18000
38
Square end caps ND.Q-40x2...
319263
ND.Q-40x2-M10
40
M10
20
43
8
36.5
40
36
2.0
18000
86
Square end caps ND.Q-40x2...
319264
ND.Q-40x2-M12
40
M12
20
43
8
36.5
40
36
2.0
18000
80
Square end caps ND.Q-40x2...
319266
ND.Q-40x2-M16
40
M16
20
43
8
36.5
40
36
2.0
18000
67
Square end caps ND.Q-50x2...
319352
ND.Q-50x2-M12
50
M12
18
55
10
46.5
50
46
2.0
20000
157
Square end caps ND.Q-50x2...
319354
ND.Q-50x2-M16
50
M16
30
55
10
46.5
50
46
2.0
20000
156
Square end caps ND.Q-50x2...
319356
ND.Q-50x2-M20
50
M20
30
55
10
46.5
50
46
2.0
20000
132
Square end caps ND.Q-50x2...
319362
ND.Q-50x2.5-M12
50
M12
18
55
10
45.5
50
45
2.5
20000
153
Square end caps ND.Q-50x2...
319364
ND.Q-50x2.5-M16
50
M16
30
55
10
45.5
50
45
2.5
20000
152
Square end caps ND.Q-50x2...
319366
ND.Q-50x2.5-M20
50
M20
30
55
10
45.5
50
45
2.5
20000
128
Square end caps ND.Q-50x3...
319371
ND.Q-50x3-M10
50
M10
30
55
10
46.5
50
44
3.0
20000
135
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表