目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCR-T - Racks
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCR
ZCR-T
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcr/zcr_t/zcr_t.prj},{NB=Racks ZCR-1.0-150-T},{CODE=552141},{DESCRIPTION=ZCR-1.0-150-T},{DIM01=1.0},{DIM02=151},{DIM03=15},{DIM04=13},{DIM05=4},{DIM06=372},{WEIGHT=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
Fmax
[N]
WEIGHT
Weight
[g]
Racks ZCR-1.0-150-T
552141
ZCR-1.0-150-T
1.0
151
15
13
4
372
26
Racks ZCR-1.0-250-T
552151
ZCR-1.0-250-T
1.0
248
15
13
4
372
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表