目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCR - Racks
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCR
ZCR
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcr/zcr/zcr.prj},{NB=Racks ZCR-0.5-250},{CODE=552001},{DESCRIPTION=ZCR-0.5-250},{DIM01=0.5},{DIM02=251},{DIM03=251},{DIM04=8},{DIM05=8},{DIM06=99},{WEIGHT=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
L
[mm]
DIM03
L#
[mm]
DIM04
B
[mm]
DIM05
H
[mm]
DIM06
Fmax
[N]
WEIGHT
Weight
[g]
Racks ZCR-0.5-250
552001
ZCR-0.5-250
0.5
251
251
8
8
99
19
Racks ZCR-1.0-150
552011
ZCR-1.0-150
1.0
166
156
15
15
372
49
Racks ZCR-1.0-250
552021
ZCR-1.0-250
1.0
265
256
15
15
372
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表