目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
AVM - Spring anti-vibration mounts
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
AVM
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/avm/avm.prj},{NB=Spring anti-vibration mounts AVM-50-200},{CODE=480137},{DESCRIPTION=AVM-50-200},{DIM01=55},{DIM02=105},{DIM03=62},{DIM04=M8},{DIM05=48.0},{DIM06=10.5},{DIM07=9},{DIM08=18},{DIM09=75},{DIM10=850},{DIM11=2000},{DIM12=5},{DIM13=12},{WEIGHT=470},{D=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
H
[mm]
DIM04
d
ⁿ/ₐ
DIM05
d1
[mm]
DIM06
b1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
f±5
[mm]
DIM10
Min. load
[N]
DIM11
Max. load
[N]
DIM12
Min. Deflection
[mm]
DIM13
Max. Deflection
[mm]
WEIGHT
Weight
[g]
Spring anti-vibration mou...
480121
AVM-50-13
55
105
62
M8
43.5
10.5
9
13
75
50
130
5
15
360
Spring anti-vibration mou...
480123
AVM-50-25
55
105
62
M8
43.5
10.5
9
13
75
80
250
5
15
370
Spring anti-vibration mou...
480125
AVM-50-35
55
105
62
M8
43.5
10.5
9
13
75
120
350
5
15
380
Spring anti-vibration mou...
480127
AVM-50-50
55
105
62
M8
43.5
10.5
9
13
75
180
500
5
15
400
Spring anti-vibration mou...
480129
AVM-50-80
55
105
62
M8
43.5
10.5
9
13
75
270
800
5
15
380
Spring anti-vibration mou...
480131
AVM-50-115
55
105
62
M8
43.5
10.5
9
13
75
400
1150
5
15
430
Spring anti-vibration mou...
480133
AVM-50-135
55
105
62
M8
43.5
10.5
9
13
75
450
1350
5
15
420
Spring anti-vibration mou...
480135
AVM-50-155
55
105
62
M8
43.5
10.5
9
13
75
600
1550
5
13
450
Spring anti-vibration mou...
480137
AVM-50-200
55
105
62
M8
48.0
10.5
9
18
75
850
2000
5
12
470
Spring anti-vibration mou...
480141
AVM-80-15
55
105
92
M8
43.5
10.5
9
13
75
80
150
10
20
360
Spring anti-vibration mou...
480143
AVM-80-35
55
105
92
M8
43.5
10.5
9
13
75
150
350
10
20
370
Spring anti-vibration mou...
480145
AVM-80-55
55
105
92
M8
43.5
10.5
9
13
75
270
550
10
20
380
Spring anti-vibration mou...
480147
AVM-80-80
55
105
92
M8
43.5
10.5
9
13
75
400
800
10
20
400
Spring anti-vibration mou...
480149
AVM-80-100
55
105
92
M8
43.5
10.5
9
13
75
500
1000
10
20
490
Spring anti-vibration mou...
480151
AVM-80-140
55
105
92
M8
43.5
10.5
9
13
75
700
1400
10
20
450
Spring anti-vibration mou...
480153
AVM-80-175
55
105
92
M8
43.5
10.5
9
13
75
900
1750
10
20
490
Spring anti-vibration mou...
480155
AVM-80-215
55
105
92
M8
48.0
10.5
9
18
75
1050
2150
10
20
530
Spring anti-vibration mou...
480157
AVM-80-350
55
105
92
M8
48.0
10.5
9
18
75
1750
3500
10
20
610
Spring anti-vibration mou...
480159
AVM-80-510
55
105
92
M8
48.0
10.5
9
18
75
3400
5100
10
15
650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表