目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 7072.2-A - Dismountable split set collars
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 7072.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_7072_2/gn_7072_2_a_asmtab.prj},{NB=Dismountable split set collars GN 7072.2-42-B20-NI-A},{CODE=GN.75326},{DESCRIPTION=GN 7072.2-42-B20-NI-A},{DIM01=42},{DIM02=20},{DIM03=M5},{D3=5},{DIM04=5.5},{DIM05=15},{DIM06=31},{DIM07=3.0},{DIM08=0.6},{X=0.600},{DIM09=GN 311-30-M5-15-SW},{WEIGHT=87},{DK=8.500},{D4Y=14},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5.000},{SW=4.000},{SWY=3.000},{LD3=12},{DIM66=17.0},{DIM77=24.7},{PPATH=gn_7072_2_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
d4
ⁿ/ₐ
DIM05
b
[mm]
DIM06
m
[mm]
DIM07
s
[mm]
DIM08
x
[mm]
DIM09
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Dismountable split set co...
GN.75301
GN 7072.2-30-B12-NI-A
30
12
M4
4.5
11
21
2.1
0.7
GN 311-30-M4-12-SW
36
Dismountable split set co...
GN.75306
GN 7072.2-32-B14-NI-A
32
14
M4
4.5
11
23
2.1
0.7
GN 311-30-M4-12-SW
39
Dismountable split set co...
GN.75311
GN 7072.2-36-B15-NI-A
36
15
M5
5.5
13
26
2.1
1.4
GN 311-30-M5-13-SW
65
Dismountable split set co...
GN.75316
GN 7072.2-36-B16-NI-A
36
16
M5
5.5
13
26
2.1
1.4
GN 311-30-M5-13-SW
58
Dismountable split set co...
GN.75321
GN 7072.2-42-B18-NI-A
42
18
M5
5.5
15
30
3.0
0.6
GN 311-30-M5-15-SW
93
Dismountable split set co...
GN.75326
GN 7072.2-42-B20-NI-A
42
20
M5
5.5
15
31
3.0
0.6
GN 311-30-M5-15-SW
87
Dismountable split set co...
GN.75331
GN 7072.2-48-B22-NI-A
48
22
M5
6.5
15
35
3.0
-
GN 311-45-M5-16-SW
120
Dismountable split set co...
GN.75336
GN 7072.2-48-B25-NI-A
48
25
M5
6.5
15
36
3.0
-
GN 311-45-M5-16-SW
109
Dismountable split set co...
GN.75341
GN 7072.2-55-B28-NI-A
55
28
M6
6.5
15
42
3.0
0.5
GN 311-45-M6-18-SW
150
Dismountable split set co...
GN.75346
GN 7072.2-55-B30-NI-A
55
30
M6
6.5
15
42
3.0
0.5
GN 311-45-M6-18-SW
141
Dismountable split set co...
GN.75351
GN 7072.2-60-B32-NI-A
60
32
M6
6.5
15
46
4.0
0.4
GN 311-45-M6-19-SW
183
Dismountable split set co...
GN.75356
GN 7072.2-60-B35-NI-A
60
35
M6
6.5
15
48
4.0
0.4
GN 311-45-M6-19-SW
154
Dismountable split set co...
GN.75361
GN 7072.2-65-B40-NI-A
65
40
M6
6.5
15
52
4.0
0.5
GN 311-45-M6-20-SW
175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表