目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 6311 - Thrust pads with retainer ring
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
DIN 6311
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/din_6311/din_6311_asmtab.prj},{NB=Thrust pads with retainer ring DIN 6311-20-S},{CODE=GN.11921},{DESCRIPTION=DIN 6311-20-S},{DIM01=20},{DIM02=8.1},{DIM03=15},{DIM04=11},{DIM05=5.0},{DIM06=3.6},{DIM07=M10},{DIM11=20},{DIM22=11},{DIM33=8.1},{DIM44=15},{DIM55=5.0},{DIM66=3.6},{WEIGHT=17},{L1=4.500},{PPATH=din_6311_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2 H12
[mm]
DIM03
d3
[mm]
DIM04
h1
[mm]
DIM05
h2
[mm]
DIM06
e
[mm]
DIM07
Set screw
ⁿ/ₐ
WEIGHT
Weight
[g]
Thrust pads with retainer...
GN.11901
DIN 6311-12-S
12
4.6
10
7
2.5
2.2
M6
9
Thrust pads with retainer...
GN.11911
DIN 6311-16-S
16
6.1
12
9
4.0
3.0
M8
9
Thrust pads with retainer...
GN.11921
DIN 6311-20-S
20
8.1
15
11
5.0
3.6
M10
17
Thrust pads with retainer...
GN.11931
DIN 6311-25-S
25
8.1
18
13
6.0
4.5
M12
33
Thrust pads with retainer...
GN.11941
DIN 6311-32-S
32
12.1
22
15
7.0
5.3
M16
59
Thrust pads with retainer...
GN.11951
DIN 6311-40-S
40
15.6
28
16
9.0
5.6
M20
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表