目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 580 - Lifting eyebolts
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
DIN 580
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/din_580/din_580.prj},{NB=Lifting eyebolts DIN 580-M20-NI},{CODE=GN.21446},{DESCRIPTION=DIN 580-M20-NI},{DIM01=M20},{DIM01X=20},{DIM02=40},{DIM03=72},{DIM04=40},{DIM05=71},{DIM06=19},{DIM07=30.0},{DIM08=16},{DIM09=14},{DIM10=12000},{DIM11=8600},{DIM12=6000},{WEIGHT=450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h
[mm]
DIM06
m
[mm]
DIM07
l
[mm]
DIM08
k
[mm]
DIM09
e
[mm]
DIM10
F1 max
[N]
DIM11
F2 max
[N]
DIM12
F3 max
[N]
WEIGHT
Weight
[g]
Lifting eyebolts DIN 580-...
GN.21401
DIN 580-M8-NI
M8
20
36
20
36
10
13.0
8
6
1400
1000
700
56
Lifting eyebolts DIN 580-...
GN.21416
DIN 580-M10-NI
M10
25
45
25
45
12
17.0
10
8
2300
1700
1150
108
Lifting eyebolts DIN 580-...
GN.21426
DIN 580-M12-NI
M12
30
54
30
53
14
20.5
12
10
3400
2400
1700
174
Lifting eyebolts DIN 580-...
GN.21436
DIN 580-M16-NI
M16
35
63
35
62
16
27.0
14
12
7000
5000
3500
280
Lifting eyebolts DIN 580-...
GN.21446
DIN 580-M20-NI
M20
40
72
40
71
19
30.0
16
14
12000
8600
6000
450
Lifting eyebolts DIN 580-...
GN.21456
DIN 580-M24-NI
M24
50
90
50
90
24
36.0
20
18
18000
12900
9000
880
Lifting eyebolts DIN 580-...
GN.21411
DIN 580-M10-A4
M10
25
45
25
45
12
17.0
10
8
2300
1700
1150
108
Lifting eyebolts DIN 580-...
GN.21421
DIN 580-M12-A4
M12
30
54
30
53
14
20.5
12
10
3400
2400
1700
174
Lifting eyebolts DIN 580-...
GN.21431
DIN 580-M16-A4
M16
35
63
35
62
16
27.0
14
12
7000
5000
3500
280
Lifting eyebolts DIN 580-...
GN.21441
DIN 580-M20-A4
M20
40
72
40
71
19
30.0
16
14
12000
8600
6000
450
Lifting eyebolts DIN 580-...
GN.21451
DIN 580-M24-A4
M24
50
90
50
90
24
36.0
20
18
18000
12900
9000
880
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表