目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LBR-A - Control levers
Elesa
GENERAL CATALOGUE
Control elements
Control levers
LBR.
Powered by
CAD模型選擇
{elesa/general_catalogue/06/2_control_levers/lbr_combi/lbr.prj},{NB=Control levers LBR.45/110 A-12},{CODE=33202},{DESCRIPTION=LBR.45/110 A-12},{DIM01=45},{DIM02=12},{DIM03=108},{DIM04=52},{DIM05=22},{DIM06=25},{DIM07=22},{DIM08=25},{DIM09=6},{DIM10=10},{DIM11=32},{DIM12=28},{DIM13=17.5},{DIM14=7.0},{DIM15=20},{DIM16=125},{WEIGHT=120},{L1=50.000},{D=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
H
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
d1
[mm]
DIM08
d2
[mm]
DIM09
d3
[mm]
DIM10
d4
[mm]
DIM11
i
[mm]
DIM12
l
[mm]
DIM13
R
[mm]
DIM14
c
[mm]
DIM15
α
[°]
DIM16
ß ±1
[°]
WEIGHT
Weight
[g]
Control levers LBR.37/85 ...
33101
LBR.37/85 A-8
37
8
81
46
17
20
18
21
5
10
26
22
13.8
4.3
25
125
75
Control levers LBR.37/85 ...
33102
LBR.37/85 A-10
37
10
81
46
17
20
18
21
5
10
26
22
13.8
4.3
25
125
71
Control levers LBR.37/85 ...
33103
LBR.37/85 A-12
37
12
81
46
17
20
18
21
5
10
26
22
13.8
4.3
25
125
66
Control levers LBR.45/110...
33201
LBR.45/110 A-8
45
8
108
52
22
25
22
25
6
10
32
28
17.5
7.0
20
125
132
Control levers LBR.45/110...
33202
LBR.45/110 A-12
45
12
108
52
22
25
22
25
6
10
32
28
17.5
7.0
20
125
120
Control levers LBR.45/110...
33203
LBR.45/110 A-15
45
15
108
52
22
25
22
25
6
10
32
28
17.5
7.0
20
125
105
Control levers LBR.54/130...
33301
LBR.54/130 A-10
54
10
127
61
27
30
26
31
8
12
39
34
20.2
7.3
20
125
213
Control levers LBR.54/130...
33302
LBR.54/130 A-14
54
14
127
61
27
30
26
31
8
12
39
34
20.2
7.3
20
125
198
Control levers LBR.54/130...
33303
LBR.54/130 A-18
54
18
127
61
27
30
26
31
8
12
39
34
20.2
7.3
20
125
175
Control levers LBR.75/170...
33401
LBR.75/170 A-18
75
18
170
80
34
38
30
42
10
14
55
45
26.0
15.0
20
105
360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表