目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.780 - Cylindrical handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.780
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_780/i_780.prj},{NB=Cylindrical handles I.780/80-M12-C9},{CODE=124808},{DESCRIPTION=I.780/80-M12-C9},{DIM01=26.5},{DIM02=80},{DIM03=M12},{DIM04=21.0},{DIM05=55},{DIM06=7},{WEIGHT=45},{NDM=12.000},{COLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Cylindrical handles I.780...
124791
I.780/65-M8-C9
24.5
65
M8
20.5
30
7
34
Cylindrical handles I.780...
124792
I.780/65-M10-C9
24.5
65
M10
20.5
40
7
34
Cylindrical handles I.780...
124806
I.780/80-M8-C9
26.5
80
M8
21.0
40
7
45
Cylindrical handles I.780...
124807
I.780/80-M10-C9
26.5
80
M10
21.0
55
7
45
Cylindrical handles I.780...
124808
I.780/80-M12-C9
26.5
80
M12
21.0
55
7
45
Cylindrical handles I.780...
124817
I.780/90-M10-C9
28.5
90
M10
22.5
55
7
50
Cylindrical handles I.780...
124818
I.780/90-M12-C9
28.5
90
M12
22.5
58
7
50
Cylindrical handles I.780...
124801
I.780/65-M8-C6
24.5
65
M8
20.5
30
7
34
Cylindrical handles I.780...
124812
I.780/80-M10-C6
26.5
80
M10
21.0
55
7
45
Cylindrical handles I.780...
124822
I.780/90-M12-C6
28.5
90
M12
22.5
58
7
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表