目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.580 N - Cylindrical handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.580 N
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/i_580_n/193_i_580_n.prj},{NB=Cylindrical handles I.580/65 N-12},{CODE=24848},{DESCRIPTION=I.580/65 N-12},{DIM01=23},{DIM02=65},{DIM03=12},{DIM04=19},{DIM05=45},{WEIGHT=16},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Cylindrical handles I.580...
24821
I.580/40 N-8
18
40
8
15
28
8
Cylindrical handles I.580...
24831
I.580/50 N-10
21
50
10
17
35
10
Cylindrical handles I.580...
24846
I.580/65 N-10
23
65
10
19
45
17
Cylindrical handles I.580...
24848
I.580/65 N-12
23
65
12
19
45
16
Cylindrical handles I.580...
24861
I.580/80 N-12
26
80
12
21
50
25
Cylindrical handles I.580...
24863
I.580/80 N-14
26
80
14
21
50
24
Cylindrical handles I.580...
24875
I.580/90 N-15
28
90
15
22
60
33
Cylindrical handles I.580...
24876
I.580/90 N-16
28
90
16
22
60
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表