目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.1053 - Offset tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
M.1053
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/m_1053/m_1053_asmtab.prj},{NB=Offset tubular handles M.1053/30-700-AN-BK},{CODE=36853},{DESCRIPTION=M.1053/30-700-AN-BK},{DIM01=30},{DIM02=700},{DIM03=37.5},{DIM04=727},{DIM05=8.5},{DIM06=68.5},{DIM07=50},{DIM08=17.5},{DIM09=42},{DIM10=673},{DIM11=75},{DIM12=56},{DIM13=1000},{DIM14=1600},{DIM15=1100},{DIM16=1500},{WEIGHT=371},{TYP=2},{VER=1},{PPATH=m_1053_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d2
[mm]
DIM02
f±1
[mm]
DIM03
f1
[mm]
DIM04
L
[mm]
DIM05
d
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
F1
[N]
DIM14
F1
[N]
DIM15
F2
[N]
DIM16
F2
[N]
WEIGHT
Weight
[g]
Offset tubular handles M....
36801
M.1053/30-300-EP
30
300
37.5
327
8.5
68.5
50
17.5
42
273
75
56
1850
3400
2500
4000
231
Offset tubular handles M....
36811
M.1053/30-350-EP
30
350
37.5
377
8.5
68.5
50
17.5
42
323
75
56
1650
3150
2000
3300
249
Offset tubular handles M....
36821
M.1053/30-400-EP
30
400
37.5
427
8.5
68.5
50
17.5
42
373
75
56
1450
2600
1900
3000
266
Offset tubular handles M....
36831
M.1053/30-500-EP
30
500
37.5
527
8.5
68.5
50
17.5
42
473
75
56
1300
2000
1500
1900
301
Offset tubular handles M....
36841
M.1053/30-600-EP
30
600
37.5
627
8.5
68.5
50
17.5
42
573
75
56
1100
1900
1200
1800
336
Offset tubular handles M....
36851
M.1053/30-700-EP
30
700
37.5
727
8.5
68.5
50
17.5
42
673
75
56
1000
1600
1100
1500
371
Offset tubular handles M....
36803
M.1053/30-300-AN-BK
30
300
37.5
327
8.5
68.5
50
17.5
42
273
75
56
1850
3400
2500
4000
231
Offset tubular handles M....
36813
M.1053/30-350-AN-BK
30
350
37.5
377
8.5
68.5
50
17.5
42
323
75
56
1650
3150
2000
3300
249
Offset tubular handles M....
36823
M.1053/30-400-AN-BK
30
400
37.5
427
8.5
68.5
50
17.5
42
373
75
56
1450
2600
1900
3000
266
Offset tubular handles M....
36833
M.1053/30-500-AN-BK
30
500
37.5
527
8.5
68.5
50
17.5
42
473
75
56
1300
2000
1500
1900
301
Offset tubular handles M....
36843
M.1053/30-600-AN-BK
30
600
37.5
627
8.5
68.5
50
17.5
42
573
75
56
1100
1900
1200
1800
336
Offset tubular handles M....
36853
M.1053/30-700-AN-BK
30
700
37.5
727
8.5
68.5
50
17.5
42
673
75
56
1000
1600
1100
1500
371
Offset tubular handles M....
36805
M.1053/30-300-AN-GR
30
300
37.5
327
8.5
68.5
50
17.5
42
273
75
56
1850
3400
2500
4000
231
Offset tubular handles M....
36815
M.1053/30-350-AN-GR
30
350
37.5
377
8.5
68.5
50
17.5
42
323
75
56
1650
3150
2000
3300
249
Offset tubular handles M....
36825
M.1053/30-400-AN-GR
30
400
37.5
427
8.5
68.5
50
17.5
42
373
75
56
1450
2600
1900
3000
266
Offset tubular handles M....
36835
M.1053/30-500-AN-GR
30
500
37.5
527
8.5
68.5
50
17.5
42
473
75
56
1300
2000
1500
1900
301
Offset tubular handles M....
36845
M.1053/30-600-AN-GR
30
600
37.5
627
8.5
68.5
50
17.5
42
573
75
56
1100
1900
1200
1800
336
Offset tubular handles M....
36855
M.1053/30-700-AN-GR
30
700
37.5
727
8.5
68.5
50
17.5
42
673
75
56
1000
1600
1100
1500
371
Offset tubular handles M....
151461
M.1053/30-300-CLEAN
30
300
37.5
327
8.5
68.5
50
17.5
42
273
75
56
1850
3400
2500
4000
231
Offset tubular handles M....
151463
M.1053/30-350-CLEAN
30
350
37.5
377
8.5
68.5
50
17.5
42
323
75
56
1650
3150
2000
3300
249
Offset tubular handles M....
151465
M.1053/30-400-CLEAN
30
400
37.5
427
8.5
68.5
50
17.5
42
373
75
56
1450
2600
1900
3000
266
Offset tubular handles M....
151467
M.1053/30-500-CLEAN
30
500
37.5
527
8.5
68.5
50
17.5
42
473
75
56
1300
2000
1500
1900
301
Offset tubular handles M....
151469
M.1053/30-600-CLEAN
30
600
37.5
627
8.5
68.5
50
17.5
42
573
75
56
1100
1900
1200
1800
336
Offset tubular handles M....
151471
M.1053/30-700-CLEAN
30
700
37.5
727
8.5
68.5
50
17.5
42
673
75
56
1000
1600
1100
1500
371
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表