目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.643 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.643
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/m_643_combi/165_m643.prj},{NB=Bridge handles M.643/150 B-M8},{CODE=37322},{DESCRIPTION=M.643/150 B-M8},{DIM01=148},{DIM02=26},{DIM03=132±0.5},{DIM04=M8},{DIM05=53},{DIM06=16.0},{DIM07=13},{DIM08=2200},{DIM09=2450},{DIM10=8},{DIM11=12},{WEIGHT=85},{PSTOL=0.010},{F=132.000},{NDM=8.000},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
l
[mm]
DIM03
f
[mm]
DIM04
d6H
ⁿ/ₐ
DIM05
h
[mm]
DIM06
B
[mm]
DIM07
p
[mm]
DIM08
F1
[N]
DIM09
F2
[N]
DIM10
L1
[J]
DIM11
L2
[J]
WEIGHT
Weight
[g]
Bridge handles M.643/100 ...
37300
M.643/100 B-M5
100
23
86±0.5
M5
44
14.0
10
2400
2400
12
6
43
Bridge handles M.643/100 ...
37301
M.643/100 B-M6
100
23
86±0.5
M6
44
14.0
12
2400
2400
12
6
47
Bridge handles M.643/110 ...
37305
M.643/110 B-M5
108
24
94±0.5
M5
48
14.0
10
2300
2300
10
8
51
Bridge handles M.643/110 ...
37306
M.643/110 B-M6
108
24
94±0.5
M6
48
14.0
12
2300
2300
10
8
60
Bridge handles M.643/140-...
37308
M.643/140-117 B-M4
134
25
117±0.5
M4
49
15.0
10
2250
2650
8
12
65
Bridge handles M.643/140-...
37309
M.643/140-117 B-M5
134
25
117±0.5
M5
49
15.0
10
2250
2650
8
12
63
Bridge handles M.643/140-...
37310
M.643/140-117 B-M6
134
25
117±0.5
M6
49
15.0
12
2250
2650
8
12
74
Bridge handles M.643/140-...
37311
M.643/140-117 B-M8
134
25
117±0.5
M8
49
15.0
13
2250
2650
8
12
74
Bridge handles M.643/140-...
37314
M.643/140-120 B-M5
134
25
120±0.5
M5
49
15.0
10
2250
2650
8
12
63
Bridge handles M.643/140-...
37315
M.643/140-120 B-M6
134
25
120±0.5
M6
49
15.0
12
2250
2650
8
12
74
Bridge handles M.643/140-...
37316
M.643/140-120 B-M8
134
25
120±0.5
M8
49
15.0
13
2250
2650
8
12
70
Bridge handles M.643/150 ...
37320
M.643/150 B-M5
148
26
132±0.5
M5
53
16.0
10
2200
2450
8
12
80
Bridge handles M.643/150 ...
37321
M.643/150 B-M6
148
26
132±0.5
M6
53
16.0
12
2200
2450
8
12
84
Bridge handles M.643/150 ...
37322
M.643/150 B-M8
148
26
132±0.5
M8
53
16.0
13
2200
2450
8
12
85
Bridge handles M.643/170 ...
37325
M.643/170 B-M6
157
26
140±1
M6
55
16.0
12
2000
2550
8
13
94
Bridge handles M.643/170 ...
37326
M.643/170 B-M8
157
26
140±1
M8
55
16.0
13
2000
2550
8
13
95
Bridge handles M.643/180 ...
37331
M.643/180 B-M6
166
27
150±1
M6
56
16.0
12
2000
2550
8
13
98
Bridge handles M.643/180 ...
37332
M.643/180 B-M8
166
27
150±1
M8
56
16.0
13
2000
2550
8
13
97
Bridge handles M.643/180 ...
37333
M.643/180 B-M10
166
27
150±1
M10
56
16.0
17
2000
2550
8
13
102
Bridge handles M.643/190 ...
37341
M.643/190 B-M6
177
27
160±1
M6
55
16.0
12
2000
2550
8
13
100
Bridge handles M.643/190 ...
37342
M.643/190 B-M8
177
27
160±1
M8
55
16.0
13
2000
2550
8
13
95
Bridge handles M.643/190 ...
37343
M.643/190 B-M10
177
27
160±1
M10
55
16.0
17
2000
2550
8
13
95
Bridge handles M.643/200 ...
37351
M.643/200 B-M8
196
27
179±1
M8
57
16.0
13
1900
2000
11
13
113
Bridge handles M.643/200 ...
37352
M.643/200 B-M10
196
27
179±1
M10
57
16.0
17
1900
2000
11
13
117
Bridge handles M.643/210 ...
37356
M.643/210 B-M8
209
28
192±1
M8
58
17.0
13
2000
2100
14
15
133
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表