目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 565.1 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 565 - GN 565.1
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_565_combi/gn_565_1.prj},{NB=Bridge handles GN 565.1-20-128-RS},{CODE=GN.64543},{DESCRIPTION=GN 565.1-20-128-RS},{DIM01=20},{DIM02=128},{DIM03=140},{DIM04=5.4},{DIM05=13},{DIM06=51},{DIM07=13.5},{DIM08=13},{DIM09=5.5},{WEIGHT=107},{COLOR=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l±0.25
[mm]
DIM03
l2
[mm]
DIM04
d
[mm]
DIM05
a
[mm]
DIM06
h
[mm]
DIM07
h2
[mm]
DIM08
r
[mm]
DIM09
t
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 565.1-2...
GN.27171
GN 565.1-20-100-BL
20
100
112
5.4
13
49
13.5
13
5.5
87
Bridge handles GN 565.1-2...
GN.27176
GN 565.1-20-112-BL
20
112
124
5.4
13
49
13.5
13
5.5
97
Bridge handles GN 565.1-2...
GN.64531
GN 565.1-20-117-BL
20
117
129
5.4
13
49
13.5
13
5.5
89
Bridge handles GN 565.1-2...
GN.27191
GN 565.1-20-120-BL
20
120
132
5.4
13
49
13.5
13
5.5
100
Bridge handles GN 565.1-2...
GN.27181
GN 565.1-20-128-BL
20
128
140
5.4
13
51
13.5
13
5.5
107
Bridge handles GN 565.1-2...
GN.27186
GN 565.1-20-160-BL
20
160
172
5.4
13
51
13.5
13
5.5
127
Bridge handles GN 565.1-2...
GN.27201
GN 565.1-26-116-BL
26
116
130
6.4
17
55
11.0
17
6.0
147
Bridge handles GN 565.1-2...
GN.27196
GN 565.1-26-120-BL
26
120
134
6.4
17
55
11.0
17
6.0
167
Bridge handles GN 565.1-2...
GN.27205
GN 565.1-26-132-BL
26
132
146
6.4
17
55
11.0
17
6.0
163
Bridge handles GN 565.1-2...
GN.27211
GN 565.1-26-164-BL
26
164
178
6.4
17
57
11.0
17
6.0
197
Bridge handles GN 565.1-2...
GN.27221
GN 565.1-26-179-BL
26
179
210
6.4
17
57
11.0
17
6.0
213
Bridge handles GN 565.1-2...
GN.27215
GN 565.1-26-196-BL
26
196
210
6.4
17
57
11.0
17
6.0
229
Bridge handles GN 565.1-2...
GN.27172
GN 565.1-20-100-EL
20
100
112
5.4
13
49
13.5
13
5.5
87
Bridge handles GN 565.1-2...
GN.27177
GN 565.1-20-112-EL
20
112
124
5.4
13
49
13.5
13
5.5
97
Bridge handles GN 565.1-2...
GN.64532
GN 565.1-20-117-EL
20
117
129
5.4
13
49
13.5
13
5.5
89
Bridge handles GN 565.1-2...
GN.27192
GN 565.1-20-120-EL
20
120
132
5.4
13
49
13.5
13
5.5
100
Bridge handles GN 565.1-2...
GN.27182
GN 565.1-20-128-EL
20
128
140
5.4
13
51
13.5
13
5.5
107
Bridge handles GN 565.1-2...
GN.27187
GN 565.1-20-160-EL
20
160
172
5.4
13
51
13.5
13
5.5
127
Bridge handles GN 565.1-2...
GN.27203
GN 565.1-26-116-EL
26
116
130
6.4
17
55
11.0
17
6.0
147
Bridge handles GN 565.1-2...
GN.27197
GN 565.1-26-120-EL
26
120
134
6.4
17
55
11.0
17
6.0
167
Bridge handles GN 565.1-2...
GN.27207
GN 565.1-26-132-EL
26
132
146
6.4
17
55
11.0
17
6.0
162
Bridge handles GN 565.1-2...
GN.27213
GN 565.1-26-164-EL
26
164
178
6.4
17
57
11.0
17
6.0
197
Bridge handles GN 565.1-2...
GN.27222
GN 565.1-26-179-EL
26
179
210
6.4
17
57
11.0
17
6.0
213
Bridge handles GN 565.1-2...
GN.27217
GN 565.1-26-196-EL
26
196
210
6.4
17
57
11.0
17
6.0
229
Bridge handles GN 565.1-2...
GN.64521
GN 565.1-20-100-RS
20
100
112
5.4
13
49
13.5
13
5.5
87
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表