目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 425 6 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 425 - GN 425.6
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_425_combi/gn_425_6.prj},{NB=Bridge handles GN 425.6-10-235-EL},{CODE=GN.26691},{DESCRIPTION=GN 425.6-10-235-EL},{DIM01=10},{DIM02=235±0.25},{DIM02X=235},{DIM03=M5},{DIM04=15},{D3=15.000},{DIM05=43},{DIM06=12},{DIM07=12},{WEIGHT=90},{NDM=5.000},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l
ⁿ/ₐ
DIM03
d2
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
h
[mm]
DIM06
r
[mm]
DIM07
t min
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 425.6-8...
GN.26651
GN 425.6-8-88-EL
8
88±0.25
M4
12
35
10
8
30
Bridge handles GN 425.6-8...
GN.26652
GN 425.6-8-88-SW
8
88±0.25
M4
12
35
10
8
30
Bridge handles GN 425.6-8...
GN.26656
GN 425.6-8-100-EL
8
100±0.25
M4
12
35
10
8
35
Bridge handles GN 425.6-8...
GN.26657
GN 425.6-8-100-SW
8
100±0.25
M4
12
35
10
8
35
Bridge handles GN 425.6-8...
GN.26661
GN 425.6-8-120-EL
8
120±0.25
M4
12
35
10
8
39
Bridge handles GN 425.6-8...
GN.26662
GN 425.6-8-120-SW
8
120±0.25
M4
12
35
10
8
39
Bridge handles GN 425.6-1...
GN.26666
GN 425.6-10-88-EL
10
88±0.25
M5
15
43
12
12
50
Bridge handles GN 425.6-1...
GN.26667
GN 425.6-10-88-SW
10
88±0.25
M5
15
43
12
12
50
Bridge handles GN 425.6-1...
GN.26671
GN 425.6-10-100-EL
10
100±0.25
M5
15
43
12
12
55
Bridge handles GN 425.6-1...
GN.26672
GN 425.6-10-100-SW
10
100±0.25
M5
15
43
12
12
55
Bridge handles GN 425.6-1...
GN.26676
GN 425.6-10-120-EL
10
120±0.25
M5
15
43
12
12
62
Bridge handles GN 425.6-1...
GN.26677
GN 425.6-10-120-SW
10
120±0.25
M5
15
43
12
12
62
Bridge handles GN 425.6-1...
GN.26681
GN 425.6-10-180-EL
10
180±0.25
M5
15
43
12
12
70
Bridge handles GN 425.6-1...
GN.26682
GN 425.6-10-180-SW
10
180±0.25
M5
15
43
12
12
70
Bridge handles GN 425.6-1...
GN.26686
GN 425.6-10-200-EL
10
200±0.25
M5
15
43
12
12
75
Bridge handles GN 425.6-1...
GN.26687
GN 425.6-10-200-SW
10
200±0.25
M5
15
43
12
12
75
Bridge handles GN 425.6-1...
GN.26691
GN 425.6-10-235-EL
10
235±0.25
M5
15
43
12
12
90
Bridge handles GN 425.6-1...
GN.26692
GN 425.6-10-235-SW
10
235±0.25
M5
15
43
12
12
90
Bridge handles GN 425.6-1...
GN.26635
GN 425.6-12-125-EL
12
125±0.25
M6
-
51
14
12
58
Bridge handles GN 425.6-1...
GN.26636
GN 425.6-12-125-SW
12
125±0.25
M6
-
51
14
12
60
Bridge handles GN 425.6-1...
GN.26637
GN 425.6-12-160-EL
12
160±0.25
M6
-
51
14
12
70
Bridge handles GN 425.6-1...
GN.26638
GN 425.6-12-160-SW
12
160±0.25
M6
-
51
14
12
71
Bridge handles GN 425.6-1...
GN.26639
GN 425.6-12-200-EL
12
200±0.25
M6
-
51
14
12
82
Bridge handles GN 425.6-1...
GN.26640
GN 425.6-12-200-SW
12
200±0.25
M6
-
51
14
12
85
Bridge handles GN 425.6-1...
GN.26641
GN 425.6-12-250-EL
12
250±0.25
M6
-
51
14
12
114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表