目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 425 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 425 - GN 425.6
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_425_combi/gn_425.prj},{NB=Bridge handles GN 425-10-235-CR},{CODE=GN.26551},{DESCRIPTION=GN 425-10-235-CR},{DIM01=10},{DIM02=235},{DIM03=M5},{DIM04=15},{DIM04X=15.000},{DIM05=43},{DIM06=12},{DIM07=12},{WEIGHT=183},{NDM=5.000},{D3=15},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l±0.5
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
h
[mm]
DIM06
r
[mm]
DIM07
t min
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 425-8-8...
GN.26441
GN 425-8-88-CR
8
88
M4
12
35
10
8
53
Bridge handles GN 425-8-8...
GN.26442
GN 425-8-88-BT
8
88
M4
12
35
10
8
53
Bridge handles GN 425-8-1...
GN.26451
GN 425-8-100-CR
8
100
M4
12
35
10
8
60
Bridge handles GN 425-8-1...
GN.26452
GN 425-8-100-BT
8
100
M4
12
35
10
8
60
Bridge handles GN 425-8-1...
GN.26461
GN 425-8-120-CR
8
120
M4
12
35
10
8
66
Bridge handles GN 425-8-1...
GN.26462
GN 425-8-120-BT
8
120
M4
12
35
10
8
66
Bridge handles GN 425-10-...
GN.26501
GN 425-10-88-CR
10
88
M5
15
43
12
12
91
Bridge handles GN 425-10-...
GN.26502
GN 425-10-88-BT
10
88
M5
15
43
12
12
91
Bridge handles GN 425-10-...
GN.26511
GN 425-10-100-CR
10
100
M5
15
43
12
12
98
Bridge handles GN 425-10-...
GN.26512
GN 425-10-100-BT
10
100
M5
15
43
12
12
98
Bridge handles GN 425-10-...
GN.26521
GN 425-10-120-CR
10
120
M5
15
43
12
12
109
Bridge handles GN 425-10-...
GN.26522
GN 425-10-120-BT
10
120
M5
15
43
12
12
109
Bridge handles GN 425-10-...
GN.26531
GN 425-10-180-CR
10
180
M5
15
43
12
12
146
Bridge handles GN 425-10-...
GN.26532
GN 425-10-180-BT
10
180
M5
15
43
12
12
146
Bridge handles GN 425-10-...
GN.26541
GN 425-10-200-CR
10
200
M5
15
43
12
12
161
Bridge handles GN 425-10-...
GN.26542
GN 425-10-200-BT
10
200
M5
15
43
12
12
161
Bridge handles GN 425-10-...
GN.26551
GN 425-10-235-CR
10
235
M5
15
43
12
12
183
Bridge handles GN 425-10-...
GN.26552
GN 425-10-235-BT
10
235
M5
15
43
12
12
183
Bridge handles GN 425-12-...
GN.26753
GN 425-12-125-CR
12
125
M6
-
51
14
12
165
Bridge handles GN 425-12-...
GN.26752
GN 425-12-125-BT
12
125
M6
-
51
14
12
165
Bridge handles GN 425-12-...
GN.26758
GN 425-12-160-CR
12
160
M6
-
51
14
12
196
Bridge handles GN 425-12-...
GN.26757
GN 425-12-160-BT
12
160
M6
-
51
14
12
196
Bridge handles GN 425-12-...
GN.26763
GN 425-12-200-CR
12
200
M6
-
51
14
12
232
Bridge handles GN 425-12-...
GN.26762
GN 425-12-200-BT
12
200
M6
-
51
14
12
232
Bridge handles GN 425-12-...
GN.26768
GN 425-12-250-CR
12
250
M6
-
51
14
12
280
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表