目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.180 - Lever handles
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
M.180
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/m_180/m_180.prj},{NB=Lever handles M.180/100 A-10},{CODE=36301},{DESCRIPTION=M.180/100 A-10},{DIM01=10},{DIM02=-},{DIM03=-},{DIM04=99},{DIM05=52},{DIM06=42},{DIM07=-},{DIM08=22},{DIM09=16},{DIM10=21},{DIM11=25},{DIM12=-},{DIM13=-},{WEIGHT=62},{D2=16.000},{L1=25.000},{H2=0.000},{NDM=0.000},{D=10.000},{NDM1=0.000},{L=21.000},{S=0.000},{H1=0.000},{A=0.000},{DX=31.000},{ZZ=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
dH9
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
sH8
[mm]
DIM04
L
[mm]
DIM05
H
[mm]
DIM06
h
[mm]
DIM07
h2
[mm]
DIM08
d1
[mm]
DIM09
d2
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
f
ⁿ/ₐ
DIM13
a
[mm]
WEIGHT
Weight
[g]
Lever handles M.180/80 B-...
36202
M.180/80 B-8
8
-
-
79
42
34
-
22
15
20
25
-
-
56
Lever handles M.180/80 B-...
36211
M.180/80 B-M8
-
M8
-
79
42
34
-
22
-
20
-
-
-
42
Lever handles M.180/80 B-...
36221
M.180/80 B-7x7
-
-
7
79
42
34
13
22
12
25
-
M5
3
56
Lever handles M.180/100 A...
36301
M.180/100 A-10
10
-
-
99
52
42
-
22
16
21
25
-
-
62
Lever handles M.180/100 B...
36312
M.180/100 B-8
8
-
-
99
52
42
-
22
15
20
25
-
-
56
Lever handles M.180/100 B...
36322
M.180/100 B-8x8
-
-
8
99
52
42
13
22
12
25
-
M5
3
60
Lever handles M.180/120 A...
36402
M.180/120 A-10
10
-
-
118
57
45
-
25
16
21
25
-
-
89
Lever handles M.180/120 A...
36403
M.180/120 A-12
12
-
-
118
57
45
-
25
18
23
29
-
-
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表