目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.692-SST-p-P - Lobe knobs with bolt
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.692-SST-p-P
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_692_sst_p_p/vc_692_sst_p_p.prj},{NB=Lobe knobs with bolt VC.692/25-SST-p-M5x16-PB},{CODE=166182},{DESCRIPTION=VC.692/25-SST-p-M5x16-PB},{DIM01=25},{DIM02=M5},{DIM03=20.0},{DIM04=12},{DIM05=3},{DIM06=16},{DIM07=1.5},{DIM08=10.0},{WEIGHT=12},{DA=5.000},{DB=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
WEIGHT
Weight
[g]
Lobe knobs with bolt VC.6...
166282
VC.692/32-SST-p-M6x16-PO
32
M6
22.5
14
4
16
1.5
12.5
15
Lobe knobs with bolt VC.6...
166283
VC.692/32-SST-p-M6x20-PO
32
M6
22.5
14
4
20
1.5
12.5
16
Lobe knobs with bolt VC.6...
166284
VC.692/32-SST-p-M6x30-PO
32
M6
22.5
14
4
30
1.5
12.5
19
Lobe knobs with bolt VC.6...
166401
VC.692/40-SST-p-M8x20-PO
40
M8
26.0
15
5
20
1.8
14.0
28
Lobe knobs with bolt VC.6...
166403
VC.692/40-SST-p-M8x30-PO
40
M8
26.0
15
5
30
1.8
14.0
32
Lobe knobs with bolt VC.6...
166405
VC.692/40-SST-p-M8x40-PO
40
M8
26.0
15
5
40
1.8
14.0
36
Lobe knobs with bolt VC.6...
166511
VC.692/50-SST-p-M10x20-PO
50
M10
31.0
18
6
20
2.0
17.0
47
Lobe knobs with bolt VC.6...
166513
VC.692/50-SST-p-M10x30-PO
50
M10
31.0
18
6
30
2.0
17.0
57
Lobe knobs with bolt VC.6...
166515
VC.692/50-SST-p-M10x40-PO
50
M10
31.0
18
6
40
2.0
17.0
66
Lobe knobs with bolt VC.6...
166182
VC.692/25-SST-p-M5x16-PB
25
M5
20.0
12
3
16
1.5
10.0
12
Lobe knobs with bolt VC.6...
166184
VC.692/25-SST-p-M5x25-PB
25
M5
20.0
12
3
25
1.5
10.0
13
Lobe knobs with bolt VC.6...
166292
VC.692/32-SST-p-M6x16-PB
32
M6
22.5
14
4
16
1.5
12.5
16
Lobe knobs with bolt VC.6...
166293
VC.692/32-SST-p-M6x20-PB
32
M6
22.5
14
4
20
1.5
12.5
17
Lobe knobs with bolt VC.6...
166294
VC.692/32-SST-p-M6x30-PB
32
M6
22.5
14
4
30
1.5
12.5
20
Lobe knobs with bolt VC.6...
166411
VC.692/40-SST-p-M8x20-PB
40
M8
26.0
15
5
20
1.8
14.0
29
Lobe knobs with bolt VC.6...
166413
VC.692/40-SST-p-M8x30-PB
40
M8
26.0
15
5
30
1.8
14.0
33
Lobe knobs with bolt VC.6...
166415
VC.692/40-SST-p-M8x40-PB
40
M8
26.0
15
5
40
1.8
14.0
37
Lobe knobs with bolt VC.6...
166521
VC.692/50-SST-p-M10x20-PB
50
M10
31.0
18
6
20
2.0
17.0
48
Lobe knobs with bolt VC.6...
166523
VC.692/50-SST-p-M10x30-PB
50
M10
31.0
18
6
30
2.0
17.0
58
Lobe knobs with bolt VC.6...
166525
VC.692/50-SST-p-M10x40-PB
50
M10
31.0
18
6
40
2.0
17.0
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表