目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
AMP - Mounting plates
nVent HOFFMAN
Accessories
Wall mounted
Steel
Mounting
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/mounting/amp.prj},{NB=AMP05030(0)},{ITEM=AMP05030},{DETAIL=0},{INFO=Info PDF},{DES=Mounting plate, 500x300},{MAT=Galvanized steel},{H=500},{W=300},{MPH=470},{MPW=250},{MPT=2.00},{MASS=1.80},{EAN= 8713574072589},{TARIFFN=85389099},{MI=URL},{MPTYPE=1},{N=7},{A=450.000},{B=200.000},{Z=10.000},{X=0},{D=12.0},{R=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
For enclosure height
[mm]
W
For enclosure width
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
MPT
Thickness
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
D
ⁿ/ₐ
R
ⁿ/ₐ
AMP01824
AMP01824
Mounting plate, 180x240
Galvanized steel
180
240
150
190
2.00
0.40
8713574196537
12.0
0.8
AMP02020
AMP02020
Mounting plate, 200x200
Galvanized steel
200
200
170
150
2.00
0.35
8713574072442
12.0
0.8
AMP02424
AMP02424
Mounting plate, 240x240
Galvanized steel
240
240
210
190
2.00
0.60
8713574203792
12.0
0.8
AMP02436
AMP02436
Mounting plate, 240x360
Galvanized steel
240
360
210
310
2.00
0.90
8713574203808
12.0
0.8
AMP02520
AMP02520
Mounting plate, 250x200
Galvanized steel
250
200
220
150
2.00
0.45
8713574072459
12.0
0.8
AMP02525
AMP02525
Mounting plate, 250x250
Galvanized steel
250
250
220
200
2.00
0.70
8713574072466
12.0
0.8
AMP03020
AMP03020
Mounting plate, 300x200
Galvanized steel
300
200
270
150
2.00
0.65
8713574170834
12.0
0.8
AMP03025
AMP03025
Mounting plate, 300x250
Galvanized steel
300
250
270
200
2.00
0.80
8713574072473
12.0
0.8
AMP03030
AMP03030
Mounting plate, 300x300
Galvanized steel
300
300
270
250
2.00
1.00
8713574072480
12.0
0.8
AMP03040
AMP03040
Mounting plate, 300x300
Galvanized steel
300
400
270
350
2.00
1.30
8713574196605
12.0
0.8
AMP03060
AMP03060
Mounting plate, 300x600
Galvanized steel
300
600
270
550
2.00
2.30
8713574072497
12.0
0.8
AMP03080
AMP03080
Mounting plate, 300x800
Galvanized steel
300
800
270
750
2.00
4.30
8713574072503
12.0
0.8
AMP03100
AMP03100
Mounting plate, 300x1000
Galvanized steel
300
1000
270
950
2.00
5.50
8713574072510
12.0
0.8
AMP03120
AMP03120
Mounting plate, 300x1200
Galvanized steel
300
1200
270
1150
2.00
6.60
8713574072527
12.0
0.8
AMP03525
AMP03525
Mounting plate, 350x250
Galvanized steel
350
250
320
200
2.00
0.95
8713574072534
12.0
0.8
AMP03624
AMP03624
Mounting plate, 360x240
Galvanized steel
360
240
330
190
2.00
0.90
8713574195257
12.0
0.8
AMP04030
AMP04030
Mounting plate, 400x300
Galvanized steel
400
300
370
250
2.00
1.40
8713574072541
12.0
0.8
AMP04040
AMP04040
Mounting plate, 400x400
Galvanized steel
400
400
370
350
2.00
2.00
8713574072558
12.0
0.8
AMP04050
AMP04050
Mounting plate, 400x500
Galvanized steel
400
500
370
450
2.00
2.55
8713574072565
12.0
0.8
AMP04060
AMP04060
Mounting plate, 400x600
Galvanized steel
400
600
370
550
2.00
3.15
8713574072572
12.0
0.8
AMP05030
AMP05030
Mounting plate, 500x300
Galvanized steel
500
300
470
250
2.00
1.80
8713574072589
12.0
0.8
AMP05040
AMP05040
Mounting plate, 500x400
Galvanized steel
500
400
470
350
2.00
2.50
8713574072596
12.0
0.8
AMP05050
AMP05050
Mounting plate, 500x500
Galvanized steel
500
500
470
450
2.00
3.35
8713574072602
12.0
0.8
AMP06040
AMP06040
Mounting plate, 600x400
Galvanized steel
600
400
570
350
2.00
3.30
8713574072619
12.0
0.8
AMP06050
AMP06050
Mounting plate, 600x500
Galvanized steel
600
500
570
450
2.00
4.05
8713574072626
12.0
0.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表