目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CON - Cable conduit
nVent HOFFMAN
Accessories
Floor Standing
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/doors/con_cable_conduit.prj},{NB=CON29(0)},{ITEM=CON29},{DETAIL=0},{INFO=Info PDF},{DES=Cable conduit D29 mm},{MAT=Polyethylene},{DIA=29.0},{MASS=2.50},{EAN=8713574052918},{TARIFFN=39269097},{MI=URL},{D1=34.500},{L1=71.858},{D2=29.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DIA
Diameter
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
CON16
CON16
Cable conduit D16 mm
Polyethylene
12.0
1.30
8713574052901
CON29
CON29
Cable conduit D29 mm
Polyethylene
29.0
2.50
8713574052918
CON36
CON36
Cable conduit D36 mm
Polyethylene
36.0
3.45
8713574052925
CON48
CON48
Cable conduit D48 mm
Polyethylene
47.5
5.25
8713574052932
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表