目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MAP - Mild steel panel
nVent HOFFMAN
Wall Mounted Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/02_wall_enclosures/01_steel_range/map_asmtab.prj},{NB=MAP0312030R5(0)},{ITEM=MAP0312030R5},{DETAIL=0},{INFO=Info PDF},{DES=Wall mounted, 300x1200x300},{MPL=With mounting plate},{MAT=Mild steel},{LOCKS=2},{H=300},{W=1200},{D=300},{MPH=270},{MPW=1150},{DMAX=282},{MASS=26.12},{TYPE=4},{NOGP=2+2},{WGP=510},{DGP=96},{EAN=8713574123861},{TARIFFN=94032080},{MI=URL},{PPATH=assemblies/map_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MPL
Mounting plate
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
DMAX
Max. enclosure useful depth
[mm]
MASS
Weight
[kg]
NOGP
No. of Gland Plate Openings
ⁿ/ₐ
WGP
Width Gland Plate
ⁿ/ₐ
DGP
Depth Gland Plate
ⁿ/ₐ
EAN
EAN Code
ⁿ/ₐ
MAP0306030R5
MAP0306030R5
Wall mounted, 300x600x300
With mounting plate
Mild steel
2
300
600
300
270
550
282
14.36
1+1
510
96
8713574123809
MAP0308030R5
MAP0308030R5
Wall mounted, 300x800x300
With mounting plate
Mild steel
2
300
800
300
270
750
282
17.70
2+2
310
96
8713574123823
MAP0310030R5
MAP0310030R5
Wall mounted, 300x1000x30...
With mounting plate
Mild steel
2
300
1000
300
270
950
282
21.50
2+2
410
96
8713574123847
MAP0312030R5
MAP0312030R5
Wall mounted, 300x1200x30...
With mounting plate
Mild steel
2
300
1200
300
270
1150
282
26.12
2+2
510
96
8713574123861
MAP0306030PER5
MAP0306030PER5
Wall mounted, 300x600x300
Without mounting plate
Mild steel
2
300
600
300
0
0
0
11.25
1+1
510
96
8713574123793
MAP0308030PER5
MAP0308030PER5
Wall mounted, 300x800x300
Without mounting plate
Mild steel
2
300
800
300
0
0
0
14.10
2+2
310
96
8713574123816
MAP0310030PER5
MAP0310030PER5
Wall mounted, 300x1000x30...
Without mounting plate
Mild steel
2
300
1000
300
0
0
0
17.20
2+2
410
96
8713574123830
MAP0312030PER5
MAP0312030PER5
Wall mounted, 300x1200x30...
Without mounting plate
Mild steel
2
300
1200
300
0
0
0
19.40
2+2
510
96
8713574123946
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表