目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MAD - Mild steel, double door enclosure
nVent HOFFMAN
Wall Mounted Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/02_wall_enclosures/01_steel_range/mad_asmtab.prj},{NB=MAD1401040R5(0)},{ITEM=MAD1401040R5},{DETAIL=0},{INFO=Info PDF},{DES=Wall mounted, 1400x1000x400},{MPL=With mounting plate},{MAT=Mild steel},{LOCKS=1},{H=1400},{W=1000},{D=400},{MPH=1370},{MPW=950},{DMAX=382},{MASS=44.10},{TYPE=3},{NOGP=2},{WGP=410},{DGP=96},{EAN=8713574423695},{TARIFFN=85381000},{MI=URL},{LOCK=0},{PPATH=assemblies/mad_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MPL
Mounting Plate
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LOCKS
No. of locks
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
DMAX
Max. enclosure useful depth
[mm]
MASS
Weight
[kg]
NOGP
No. of Gland Plate Openings
ⁿ/ₐ
WGP
Width Gland Plate
ⁿ/ₐ
DGP
Depth Gland Plate
ⁿ/ₐ
EAN
EAN Code
ⁿ/ₐ
MAD0608030R5
MAD0608030R5
Wall mounted, 600x800x300
With mounting plate
Mild steel
1
600
800
300
570
750
282
31.00
2
310
96
8713574123526
MAD0801021R5
MAD0801021R5
Wall mounted, 800x1000x21...
With mounting plate
Mild steel
1
800
1000
210
770
950
192
18.90
2
310
96
8713574169845
MAD0801030R5
MAD0801030R5
Wall mounted, 800x1000x30...
With mounting plate
Mild steel
1
800
1000
300
770
950
282
22.50
2
310
96
8713574423688
MAD0801230R5
MAD0801230R5
Wall mounted, 800x1200x30...
With mounting plate
Mild steel
1
800
1200
300
770
1150
282
60.00
2
510
96
8713574123540
MAD1001030R5
MAD1001030R5
Wall mounted, 1000x1000x3...
With mounting plate
Mild steel
1
1000
1000
300
970
950
282
68.85
2
410
96
8713574123564
MAD1201030R5
MAD1201030R5
Wall mounted, 1200x1000x3...
With mounting plate
Mild steel
1
1200
1000
300
1170
950
282
78.85
2
410
96
8713574123588
MAD1201040R5
MAD1201040R5
Wall mounted, 1200x1000x4...
With mounting plate
Mild steel
1
1200
1000
400
1170
950
382
38.25
2
410
96
8713574154889
MAD1201230R5
MAD1201230R5
Wall mounted, 1200x1200x3...
With mounting plate
Mild steel
1
1200
1200
300
1170
1150
282
96.20
2
510
96
8713574123366
MAD1201240R5
MAD1201240R5
Wall mounted, 1200x1200x4...
With mounting plate
Mild steel
1
1200
1200
400
1170
1150
382
44.55
2
510
96
8713574123519
MAD1401030R5
MAD1401030R5
Wall mounted, 1400x1000x3...
With mounting plate
Mild steel
1
1400
1000
300
1370
950
282
89.00
2
410
96
8713574123304
MAD1401040R5
MAD1401040R5
Wall mounted, 1400x1000x4...
With mounting plate
Mild steel
1
1400
1000
400
1370
950
382
44.10
2
410
96
8713574423695
MAD0608030PER5
MAD0608030PER5
Wall mounted, 600x800x300
Without mounting plate
Mild steel
1
600
800
300
0
0
0
25.30
2
310
96
8713574123601
MAD0801021PER5
MAD0801021PER5
Wall mounted, 800x1000x21...
Without mounting plate
Mild steel
1
800
1000
210
0
0
0
13.50
2
310
96
8713574423787
MAD0801030PER5
MAD0801030PER5
Wall mounted, 800x1000x30...
Without mounting plate
Mild steel
1
800
1000
300
0
0
0
17.10
2
510
96
8713574423794
MAD0801230PER5
MAD0801230PER5
Wall mounted, 800x1200x30...
Without mounting plate
Mild steel
1
800
1200
300
0
0
0
45.10
2
310
96
8713574123441
MAD1001030PER5
MAD1001030PER5
Wall mounted, 1000x1000x3...
Without mounting plate
Mild steel
1
1000
1000
300
0
0
0
65.00
2
410
96
8713574123557
MAD1201030PER5
MAD1201030PER5
Wall mounted, 1200x1000x3...
Without mounting plate
Mild steel
1
1200
1000
300
0
0
0
57.00
2
410
96
8713574123571
MAD1201040PER5
MAD1201040PER5
Wall mounted, 1200x1000x4...
Without mounting plate
Mild steel
1
1200
1000
400
0
0
0
28.35
2
410
96
8713574423800
MAD1201230PER5
MAD1201230PER5
Wall mounted, 1200x1200x3...
Without mounting plate
Mild steel
1
1200
1200
300
0
0
0
69.00
2
510
96
8713574123595
MAD1201240PER5
MAD1201240PER5
Wall mounted, 1200x1200x4...
Without mounting plate
Mild steel
1
1200
1200
400
0
0
0
28.80
2
510
96
8713574123342
MAD1401030PER5
MAD1401030PER5
Wall mounted, 1400x1000x3...
Without mounting plate
Mild steel
1
1400
1000
300
0
0
0
61.80
2
410
96
8713574123298
MAD1401040PER5
MAD1401040PER5
Wall mounted, 1400x1000x4...
Without mounting plate
Mild steel
1
1400
1000
400
0
0
0
31.50
2
410
96
8713574423817
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表