目錄: EGIS
Created: 19.09.2011
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EGIS
S - Rails de guidage S
EGIS
rails_s_j
Powered by
CAD模型選擇
{egis/rails_s_j/s_part.prj},{NB=egis_S5530_T15_400_50_100_Q10},{TYPE=S5530},{H=30},{B=55},{S=14.5},{L=400},{FORMT=T15},{FORMTX='T15','T15 - Trou noyuré pour VIST','T03','T03 - Trou taraudé pour VIST','', 'Sans trou de fixation'},{L1MINX=15.000},{L1DEFAULT=50},{L1=50},{LA=100},{QUALITE=Q10},{A=1.5},{VIST15=M6},{VIST03=M6},{B1=40},{B1X=40.000},{H1=-},{H1X=0.000},{P1=6.8},{T=-},{TX=0.000},{A1=1.500},{LMAX=1300},{LDEFAUT=100,200,300,400,500,600,700,800,900,1000},{T15D=7.000},{T15DA=1.000},{T15D1=11.000},{T03D=8.000},{T03DF=6.000},{T03DPROF=14.500},{T03DPROF1=1.000},{Y=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
H
0/-0.2
[mm]
B
0/-0.2
[mm]
S
[mm]
L1L2
Valeur pour centrage
[mm]
L2
[mm]
A
a min.
[mm]
VIST
Vis T
ⁿ/ₐ
B1
b1
ⁿ/ₐ
H1
h1
[mm]
P1
p1
[mm]
T
t min.
[mm]
EGIS - S3525x400 - T15 - ...
S3525
25
35
13.0
40.00
40.00
1.5
M5
22
-
5.7
-
EGIS - S4025x400 - T15 - ...
S4025
25
40
12.5
40.00
40.00
1.5
M5
28
-
5.7
-
EGIS - S5030x400 - T15 - ...
S5030
30
50
15.0
50.00
50.00
1.5
M6
35
-
6.8
-
EGIS - S5530x400 - T15 - ...
S5530
30
55
14.5
50.00
50.00
1.5
M6
40
-
6.8
-
EGIS - S5025x400 - T15 - ...
S5025
50
25
22.0
40.00
40.00
1.5
M6
-
10
6.8
15
EGIS - S6035x400 - T15 - ...
S6035
60
35
25.0
50.00
50.00
1.5
M8
-
11
9.0
20
EGIS - S7040x400 - T15 - ...
S7040
70
40
30.0
50.00
50.00
1.5
M10
-
13
11.0
25
EGIS - S8050x400 - T15 - ...
S8050
80
50
35.0
50.00
50.00
1.5
M12
-
14
13.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表